(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Semiconductor Wafer Transport Container (Sheet Type) (SKWAF-SS75)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKWAF-SS50
SKWAF-SS75
SKWAF-SS100
SKWAF-SS300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 325.82

CONDUCTIVE CONTAINERS 1 Piece(s) 1 Day(s) 63 14 411-0978 18 1 pc.

฿ 420.59

CONDUCTIVE CONTAINERS 1 Piece(s) 1 Day(s) 91 14 411-0986 37 1 pc.

฿ 501.15

CONDUCTIVE CONTAINERS 1 Piece(s) 1 Day(s) 112 15 411-0951 66 1 pc.

฿ 10,144.47

CONDUCTIVE CONTAINERS 1 Piece(s) 1 Day(s) 339 43 411-0960 993 1 pc.

Basic Specifications

  • Product Type
    Conductive Container
  • Features
    A container for clean and safe transport of wafers, which is the foundation of the evolving semiconductor industry. Minimal organic/inorganic contamination and particle generation, with vibration and impact resistance. Also useful to keep samples.
  • Specifications
    Sheet type
  • Material
    Polycarbonate, Elastomer
  • Amount Of Content
    1 pc.

Product Description

Containers that cleanly and safely transport wafers, which are the foundation of the ever-evolving semiconductor industry.
[Features]
·It generates very little organic or inorganic contamination and particles, and is resistant to vibration and impact.
·Materials: Polycarbonate, elastomer.
·Manufacturing country: Japan.
·Single leaf type.
·Do not expose to open flame.
[Applications]
·When transporting semiconductor wafers.
·Also useful for sample keeping.


Part Number
SKWAF-SS50
SKWAF-SS75
SKWAF-SS100
SKWAF-SS300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 325.82

CONDUCTIVE CONTAINERS 1 Piece(s) 1 Day(s) 63 14 411-0978 18 1 pc.

฿ 420.59

CONDUCTIVE CONTAINERS 1 Piece(s) 1 Day(s) 91 14 411-0986 37 1 pc.

฿ 501.15

CONDUCTIVE CONTAINERS 1 Piece(s) 1 Day(s) 112 15 411-0951 66 1 pc.

฿ 10,144.47

CONDUCTIVE CONTAINERS 1 Piece(s) 1 Day(s) 339 43 411-0960 993 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a bottle that transports wafers that are the basis of the evolving semiconductor industry cleanly and safely.

Specification

●Sheet Type

Materials

●Polycarbonate
●Elastomer