(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Boat, square processing type for short-side surface bottom (R-40)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R-25-PLA
R-40
R-50
R-60
R-100
R-140
R-220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Side
(mm)
Longitudinal
(mm)
Bottom Dimension
(mm)
Major Diameter
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,233.68

PLASTIC CONTAINERS 1 Piece(s) 1 Day(s) 370 630 561X329 140 23 250-8851 1300 1 pc.

฿ 1,198.00

PLASTIC CONTAINERS 1 Piece(s) 12 Day(s) 468 610 505X352 185 36 128-6641 1900 1 pc.

฿ 1,264.00

PLASTIC CONTAINERS 1 Piece(s) 12 Day(s) 528 794 675X419 171 50 250-8877 2700 1 pc.

฿ 1,555.00

PLASTIC CONTAINERS 1 Piece(s) 12 Day(s) 522 866 733X423 207 60 250-8885 3000 1 pc.

฿ 3,326.83

PLASTIC CONTAINERS 1 Piece(s) 10 Day(s) 664 1024 890X540 200 100 169-6343 4400 1 pc.

฿ 5,389.57

PLASTIC CONTAINERS 1 Piece(s) 10 Day(s) 770 1234 1056X606 204 136 128-6668 6500 1 pc.

฿ 7,917.66

PLASTIC CONTAINERS 1 Piece(s) 10 Day(s) 900 1514 1346X746 214 220 128-6676 9800 1 pc.

Basic Specifications

  • Product Model
    Plastic Tray
  • Feature 1
    Excellent physical properties make it very versatile.
  • Feature 2
    Easy to use for kneading and the like of mortar, adhesives, etc.
  • Material
    Shock-resistant polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
R-25-PLA
R-40
R-50
R-60
R-100
R-140
R-220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Side
(mm)
Longitudinal
(mm)
Bottom Dimension
(mm)
Major Diameter
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,233.68

PLASTIC CONTAINERS 1 Piece(s) 1 Day(s) 370 630 561X329 140 23 250-8851 1300 1 pc.

฿ 1,198.00

PLASTIC CONTAINERS 1 Piece(s) 12 Day(s) 468 610 505X352 185 36 128-6641 1900 1 pc.

฿ 1,264.00

PLASTIC CONTAINERS 1 Piece(s) 12 Day(s) 528 794 675X419 171 50 250-8877 2700 1 pc.

฿ 1,555.00

PLASTIC CONTAINERS 1 Piece(s) 12 Day(s) 522 866 733X423 207 60 250-8885 3000 1 pc.

฿ 3,326.83

PLASTIC CONTAINERS 1 Piece(s) 10 Day(s) 664 1024 890X540 200 100 169-6343 4400 1 pc.

฿ 5,389.57

PLASTIC CONTAINERS 1 Piece(s) 10 Day(s) 770 1234 1056X606 204 136 128-6668 6500 1 pc.

฿ 7,917.66

PLASTIC CONTAINERS 1 Piece(s) 10 Day(s) 900 1514 1346X746 214 220 128-6676 9800 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has excellent physical properties and it corresponds to all applications.
●Easy to use for mixing of mortar, adhesives etc.

Specification

●SPQ(piece):5

Materials

●Impact Resistance Polypropylene(PP)