(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Sensor Light Slim

LED Sensor Light Slim

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ASL-020

  • Product Type
    Sensor Light for Indoor Use
  • Power Supply
    AA alkaline batteries x 3 pieces
  • Bulb for use(w)
    0.1X2
  • Width(mm)
    40
  • Depth(mm)
    39
  • Height(mm)
    165
  • Trusco Code
    421-8850
  • Mass(g)
    80
  • Features
    This is a useful 2-in-1 interior sensor light/handy light. It can be switched between a sensor mode and emergency lighting mode.
  • Lighting Time
    Approx. 30 Seconds
  • Amount Of Content
    1 unit
Part Number
ASL-020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 642.04

SENSOR LIGHTS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Type
    Sensor Light for Indoor Use
  • Power Supply
    AA alkaline batteries x 3 pieces
  • Bulb for use(w)
    0.1X2
  • Width(mm)
    40
  • Depth(mm)
    39
  • Height(mm)
    165
  • Trusco Code
    421-8850
  • Mass(g)
    80
  • Features
    This is a useful 2-in-1 interior sensor light/handy light. It can be switched between a sensor mode and emergency lighting mode.
  • Lighting Time
    Approx. 30 Seconds
  • Amount Of Content
    1 unit

Product Description

[Features]
· Convenient two-in-one use as an indoor sensor light and a handy light.
· Sensor mode and constant lighting mode are switchable.

Specifications of ASL-020

  • Product Type
    Sensor Light for Indoor Use
  • Power Supply
    AA alkaline batteries x 3 pieces
  • Bulb for use(w)
    0.1X2
  • Width(mm)
    40
  • Depth(mm)
    39
  • Height(mm)
    165
  • Trusco Code
    421-8850
  • Mass(g)
    80
  • Features
    This is a useful 2-in-1 interior sensor light/handy light. It can be switched between a sensor mode and emergency lighting mode.
  • Lighting Time
    Approx. 30 Seconds
  • Amount Of Content
    1 unit
Part Number
ASL-020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 642.04

SENSOR LIGHTS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1