(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jaw Strap (VP-T16E)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
VP-T16E
VP-T16F2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Model Trusco Code Amount Of Content

฿ 198.00

GOODS FOR HELMET 1 Piece(s) Same day DPM-148W、DPM-141、THM-104~179EZ 289-9582 1 pc.

฿ 198.00

GOODS FOR HELMET 1 Piece(s) 12 Day(s) DPM-0169W、DPM-1820、DPM-169W 289-9591 1 pc.

Basic Specifications

  • Product Type
    Exterior
  • Mass(g)
    13
  • Features
    Maintain in a sanitary manner by regularly replacing.
  • Material Quality
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Maintain hygiene by replacing chin straps periodically.

Part Number
VP-T16E
VP-T16F2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Model Trusco Code Amount Of Content

฿ 198.00

GOODS FOR HELMET 1 Piece(s) Same day DPM-148W、DPM-141、THM-104~179EZ 289-9582 1 pc.

฿ 198.00

GOODS FOR HELMET 1 Piece(s) 12 Day(s) DPM-0169W、DPM-1820、DPM-169W 289-9591 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can keep it hygienically by replacement regularly.

Specification

●SPQ(set):100

Materials

●Polypropylene(PP)