(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Tape for Sheet Repairs (TSH-142GN)

Adhesive Tape for Sheet Repairs (TSH-142GN)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSH-14203GN SALE
TSH-14203IT
TSH-14203OD
TSH-14203SV
TSH-142GN
TSH-142IT
TSH-142OD
TSH-142SV
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Length
(m)
Thickness
(mm)
Type Color Trusco Code Mass
(g)
Amount Of Content

฿ 498.00

฿ 294.12

SHEETREPAIRTAPES 1 Pack(s)

3 Pieces Per Package

Same day Sheet Type 0.2 0.85 Canvas Green 287-0533 75 1 Bag (3 Sheets)

฿ 427.00

SHEET REPAIR TAPES 1 Pack(s)

3 Pieces Per Package

1 Day(s) Sheet Type 0.2 0.52 Contains threads Clear 287-0550 65 1 Bag (3 Sheets)

฿ 427.00

SHEET REPAIR TAPES 1 Pack(s)

3 Pieces Per Package

1 Day(s) Sheet Type 0.2 0.73 Canvas Olive Drab 287-0541 75 1 Bag (3 Sheets)

฿ 427.00

SHEET REPAIR TAPES 1 Pack(s)

3 Pieces Per Package

1 Day(s) Sheet Type 0.2 0.85 Canvas Silver 287-0525 75 1 Bag (3 Sheets)

฿ 900.27

SHEETREPAIRTAPES 1 Piece(s) - 1 Day(s) Rolled Type 2 0.85 Canvas Green 287-0495 500 1 Roll

฿ 1,012.48

SHEET REPAIR TAPES 1 Piece(s) - 1 Day(s) Rolled Type 2 0.52 Contains threads Clear 287-0517 500 1 Roll

฿ 1,012.48

SHEET REPAIR TAPES 1 Piece(s) - 1 Day(s) Rolled Type 2 0.73 Canvas Olive Drab 287-0509 500 1 Roll

฿ 1,012.48

SHEET REPAIR TAPES 1 Piece(s) - 1 Day(s) Rolled Type 2 0.85 Canvas Silver 287-0487 500 1 Roll

Basic Specifications

  • Product Type
    Repair Material
  • Width(m)
    140
  • Features
    Fabric has been used for trucks, providing outstanding durability. Since it has adhesive on the reverse side, it can be used just by peeling off the lining.
  • Application
    For repairing truck sheets.
  • Base Materials
    Polyester foundation cloth
  • Adhesive
    Acrylic

Product Description

[Features]
· Fabric for trucks is used for excellent durability.
· Since it has adhesive on the reverse side, it can be used just by peeling off the lining.
[Applications]
· For repairing truck sheets.

Part Number
TSH-14203GN SALE
TSH-14203IT
TSH-14203OD
TSH-14203SV
TSH-142GN
TSH-142IT
TSH-142OD
TSH-142SV
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Length
(m)
Thickness
(mm)
Type Color Trusco Code Mass
(g)
Amount Of Content

฿ 498.00

฿ 294.12

SHEETREPAIRTAPES 1 Pack(s)

3 Pieces Per Package

Same day Sheet Type 0.2 0.85 Canvas Green 287-0533 75 1 Bag (3 Sheets)

฿ 427.00

SHEET REPAIR TAPES 1 Pack(s)

3 Pieces Per Package

1 Day(s) Sheet Type 0.2 0.52 Contains threads Clear 287-0550 65 1 Bag (3 Sheets)

฿ 427.00

SHEET REPAIR TAPES 1 Pack(s)

3 Pieces Per Package

1 Day(s) Sheet Type 0.2 0.73 Canvas Olive Drab 287-0541 75 1 Bag (3 Sheets)

฿ 427.00

SHEET REPAIR TAPES 1 Pack(s)

3 Pieces Per Package

1 Day(s) Sheet Type 0.2 0.85 Canvas Silver 287-0525 75 1 Bag (3 Sheets)

฿ 900.27

SHEETREPAIRTAPES 1 Piece(s) - 1 Day(s) Rolled Type 2 0.85 Canvas Green 287-0495 500 1 Roll

฿ 1,012.48

SHEET REPAIR TAPES 1 Piece(s) - 1 Day(s) Rolled Type 2 0.52 Contains threads Clear 287-0517 500 1 Roll

฿ 1,012.48

SHEET REPAIR TAPES 1 Piece(s) - 1 Day(s) Rolled Type 2 0.73 Canvas Olive Drab 287-0509 500 1 Roll

฿ 1,012.48

SHEET REPAIR TAPES 1 Piece(s) - 1 Day(s) Rolled Type 2 0.85 Canvas Silver 287-0487 500 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cloth for truck are used, excellent in durability.
●With backside adhesive, it can be only used by peeling off replace paper.

Usage

●Repair for the truck cover.

Specification

●W x L(mm x m):140 x 0.2
●Q'ty Per Bag(sheet):3

Materials

●Base Material: Polyester
●Adhesive: Acrylics