(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Tape for Repair (for Wing-Body Truck) (TWT-4207-SV)

Adhesive Tape for Repair (for Wing-Body Truck) (TWT-4207-SV)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWT-4207-SV
TWT-4210-SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,782.53

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) 7 416-3087 2200 1 Roll

฿ 10,954.21

SHEET REPAIR TAPES 1 Piece(s) 12 Day(s) 10 416-3095 3000 1 Roll

Basic Specifications

  • Product Type
    Repair Material
  • Width(m)
    420
  • Thickness(mm)
    0.6
  • Type
    Canvas
  • Color
    Silver
  • Features
    Ideal for repairing the center opening and closing part of the wing truck. Just peel off the release paper on the reverse side and then affix. It is tough and durable.
  • Application
    For repair of the roof opening and closing part of the wing truck.
  • Base Materials
    Polyester foundation cloth
  • Adhesive
    Acrylic
  • Specification 1
    High strength polyester fiber (polyvinyl resin treatment on both sides) has been used.
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Ideal for repair of the roof center opening and closing part of the wing truck.
· Just peel off the release paper on the reverse side and then affix.
· Sturdy and exceptionally durable.
[Applications]
· For repair of the roof opening and closing part of the wing truck.

Part Number
TWT-4207-SV
TWT-4210-SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,782.53

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) 7 416-3087 2200 1 Roll

฿ 10,954.21

SHEET REPAIR TAPES 1 Piece(s) 12 Day(s) 10 416-3095 3000 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1