(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Wagon with Full Guide (RC-500S)

Round Wagon with Full Guide (RC-500S)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RC-300-T SALE
RC-300S SALE
RC-500-T SALE
RC-500S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Caster Diameter
(mm)
Trusco Code Mass
(g)
Floor surface height
(mm)
Specifications Internal Capacity

฿ 15,403.00

฿ 14,170.76

DRUM DOLLIES 1 Piece(s) 40 Day(s) 300 Without Stopper 100 510-0887 12800 165 4 Point Guide Type by L-angle Frame, Wheels: 4-wheel swivel 1 unit

฿ 16,544.00

฿ 15,220.48

DRUMDOLLIES 1 Piece(s) Same day 300 With Stopper 100 300-1296 13000 165 4 Point Guide Type by L-angle Frame, Wheels: 2-wheel swivel, 2-wheel swivel with stopper 1 unit

฿ 17,764.00

฿ 16,342.88

DRUM DOLLIES 1 Piece(s) 40 Day(s) 500 Without Stopper 130 510-0895 16300 198 4 Point Guide Type by L-angle Frame, Wheels: 4-wheel swivel 1 unit

฿ 18,070.00

฿ 16,624.40

DRUM DOLLIES 1 Piece(s) 19 Day(s) 500 With Stopper 130 300-1300 16500 198 4 Point Guide Type by L-angle Frame, Wheels: 2-wheel swivel, 2-wheel swivel with stopper 1 unit

Basic Specifications

  • Product Type
    Drum cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Features
    Since it is a welded structure, it is robust. A urethane caster with high oil resistance and abrasion resistance. An all-around guide for slip prevention is included, but it is lighter than 4-point guides, and provides good operability.
  • Load Surface(mm)
    610
  • Internal Capacity
    1 unit

Product Description

Circular hand truck with full-circumference guide specification and L-shaped angle frame.
[Features]
· It is sturdy thanks to its welded structure.
· Uses urethane casters with high oil resistance and abrasion resistance.
· An all-around guide for slip prevention is included, but it is lighter than 4-point guides, and provides good operability.
[Applications]
· Drum transportation.

Part Number
RC-300-T SALE
RC-300S SALE
RC-500-T SALE
RC-500S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Caster Diameter
(mm)
Trusco Code Mass
(g)
Floor surface height
(mm)
Specifications Internal Capacity

฿ 15,403.00

฿ 14,170.76

DRUM DOLLIES 1 Piece(s) 40 Day(s) 300 Without Stopper 100 510-0887 12800 165 4 Point Guide Type by L-angle Frame, Wheels: 4-wheel swivel 1 unit

฿ 16,544.00

฿ 15,220.48

DRUMDOLLIES 1 Piece(s) Same day 300 With Stopper 100 300-1296 13000 165 4 Point Guide Type by L-angle Frame, Wheels: 2-wheel swivel, 2-wheel swivel with stopper 1 unit

฿ 17,764.00

฿ 16,342.88

DRUM DOLLIES 1 Piece(s) 40 Day(s) 500 Without Stopper 130 510-0895 16300 198 4 Point Guide Type by L-angle Frame, Wheels: 4-wheel swivel 1 unit

฿ 18,070.00

฿ 16,624.40

DRUM DOLLIES 1 Piece(s) 19 Day(s) 500 With Stopper 130 300-1300 16500 198 4 Point Guide Type by L-angle Frame, Wheels: 2-wheel swivel, 2-wheel swivel with stopper 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1