(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Wagon with 4 Guides

Round Wagon with 4 Guides

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 14,663.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RB-300 SALE
RB-300S SALE
RB-500 SALE
RB-500S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Caster Diameter
(mm)
Trusco Code Mass
(g)
Floor surface height
(mm)
Specifications Internal Capacity

฿ 14,663.00

฿ 13,488.49

DRUM DOLLIES 1 Piece(s) 40 Day(s) 300 Without Stopper 100 510-0861 17300 165 Checkered steel dolly with 4 guides, wheels: 4 wheel swivel 1 unit

฿ 15,364.00

฿ 14,134.88

DRUM DOLLIES 1 Piece(s) 40 Day(s) 300 With Stopper 100 300-1270 17500 165 Checkered steel dolly with 4 guides, wheels: 2 swivel/2 swivel with stopper 1 unit

฿ 16,779.00

฿ 15,436.68

DRUM DOLLIES 1 Piece(s) 40 Day(s) 500 Without Stopper 130 510-0879 20800 198 Checkered steel dolly with 4 guides, wheels: 4 wheel swivel 1 unit

฿ 17,674.00

฿ 16,260.08

DRUM DOLLIES 1 Piece(s) 40 Day(s) 500 With Stopper 130 300-1288 21000 198 Checkered steel dolly with 4 guides, wheels: 2 swivel/2 swivel with stopper 1 unit

Basic Specifications

  • Product Type
    Drum cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Features
    Since it is a welded structure, it is robust. A urethane caster with high oil resistance and abrasion resistance. 4-point guide for slip prevention is included.
  • Load Surface(mm)
    610
  • Internal Capacity
    1 unit

Product Description

[Features]
· Since it has a welded structure, it is sturdy.
· Uses urethane casters with high oil resistance and abrasion resistance.
· 4-point guide for slip prevention is included.

Part Number
RB-300 SALE
RB-300S SALE
RB-500 SALE
RB-500S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Caster Diameter
(mm)
Trusco Code Mass
(g)
Floor surface height
(mm)
Specifications Internal Capacity

฿ 14,663.00

฿ 13,488.49

DRUM DOLLIES 1 Piece(s) 40 Day(s) 300 Without Stopper 100 510-0861 17300 165 Checkered steel dolly with 4 guides, wheels: 4 wheel swivel 1 unit

฿ 15,364.00

฿ 14,134.88

DRUM DOLLIES 1 Piece(s) 40 Day(s) 300 With Stopper 100 300-1270 17500 165 Checkered steel dolly with 4 guides, wheels: 2 swivel/2 swivel with stopper 1 unit

฿ 16,779.00

฿ 15,436.68

DRUM DOLLIES 1 Piece(s) 40 Day(s) 500 Without Stopper 130 510-0879 20800 198 Checkered steel dolly with 4 guides, wheels: 4 wheel swivel 1 unit

฿ 17,674.00

฿ 16,260.08

DRUM DOLLIES 1 Piece(s) 40 Day(s) 500 With Stopper 130 300-1288 21000 198 Checkered steel dolly with 4 guides, wheels: 2 swivel/2 swivel with stopper 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Robust because it has a welded structure.
●Urethane caster excellent in oil resistance and wear resistance is used.
●With a 4 point guide to prevent slippage.

Specification

●Loading Surface(mm):610
●Steel Checker Plate Dolly with 4 Point Guide
●Wheel: 2 Wheel Freely, 2 wheels free with stopper