(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Bed Round Wagon (RA-500)

Flat Bed Round Wagon (RA-500)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RA-300
RA-300S SALE
RA-500 SALE
RA-500S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Caster Diameter
(mm)
Trusco Code Mass
(g)
Floor surface height
(mm)
Specifications Internal Capacity

฿ 11,167.00

DRUM DOLLIES 1 Piece(s) 40 Day(s) 300 Without Stopper 100 510-0968 15000 165 Checkered steel dolly specs., wheels: 4 wheel swivel 1 unit

฿ 13,169.00

฿ 12,115.48

DRUM DOLLIES 1 Piece(s) 40 Day(s) 300 With Stopper 100 300-1253 15200 165 Checkered steel dolly specs., wheels: 2 swivel/2 swivel with stopper 1 unit

฿ 14,200.00

฿ 13,064.00

DRUM DOLLIES 1 Piece(s) 40 Day(s) 500 Without Stopper 130 510-0976 18400 198 Checkered steel dolly specs., wheels: 4 wheel swivel 1 unit

฿ 15,443.00

฿ 14,207.56

DRUM DOLLIES 1 Piece(s) 40 Day(s) 500 With Stopper 130 300-1261 18600 198 Checkered steel dolly specs., wheels: 2 swivel/2 swivel with stopper 1 unit

Basic Specifications

  • Product Type
    Drum cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Features
    Since it is a welded structure, it is robust. A urethane caster with high oil resistance and abrasion resistance. Since it is a flat carriage, it can be used as a platform cart.
  • Load Surface(mm)
    552
  • Internal Capacity
    1 unit

Product Description

[Features]
· Since it has a welded structure, it is sturdy.
· Uses urethane casters with high oil resistance and abrasion resistance.
· Can also be used as a flat trolley as it is flat.

Part Number
RA-300
RA-300S SALE
RA-500 SALE
RA-500S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Details Type Caster Diameter
(mm)
Trusco Code Mass
(g)
Floor surface height
(mm)
Specifications Internal Capacity

฿ 11,167.00

DRUM DOLLIES 1 Piece(s) 40 Day(s) 300 Without Stopper 100 510-0968 15000 165 Checkered steel dolly specs., wheels: 4 wheel swivel 1 unit

฿ 13,169.00

฿ 12,115.48

DRUM DOLLIES 1 Piece(s) 40 Day(s) 300 With Stopper 100 300-1253 15200 165 Checkered steel dolly specs., wheels: 2 swivel/2 swivel with stopper 1 unit

฿ 14,200.00

฿ 13,064.00

DRUM DOLLIES 1 Piece(s) 40 Day(s) 500 Without Stopper 130 510-0976 18400 198 Checkered steel dolly specs., wheels: 4 wheel swivel 1 unit

฿ 15,443.00

฿ 14,207.56

DRUM DOLLIES 1 Piece(s) 40 Day(s) 500 With Stopper 130 300-1261 18600 198 Checkered steel dolly specs., wheels: 2 swivel/2 swivel with stopper 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1