- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of HT-67N
-
- Product Type
- Drum cart
-
- Uniform Load(kg)
- 300
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Color
- Orange
-
- Length(mm)
- 600
-
- Width(mm)
- 328
-
- Height(mm)
- 1550
-
- Trusco Code
- 285-2462
-
- Mass(g)
- 17000
-
- Features
- The main body is light as it is made of pipes, and can be used for light transportation such as carrying drums.
-
- Specifications
- Wheel: 250 mm plus wheel platform width: 430 mm
-
- Internal Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 11,674.00
฿ 10,740.08
|
HAND DRUM PICKERS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Drum cart
-
- Uniform Load(kg)
- 300
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Color
- Orange
-
- Length(mm)
- 600
-
- Width(mm)
- 328
-
- Height(mm)
- 1550
-
- Trusco Code
- 285-2462
-
- Mass(g)
- 17000
-
- Features
- The main body is light as it is made of pipes, and can be used for light transportation such as carrying drums.
-
- Specifications
- Wheel: 250 mm plus wheel platform width: 430 mm
-
- Internal Capacity
- 1 unit
Product Description
[Features]
· The main body is light as it is made of pipes, and can be used for light transportation such as carrying drums.
[Applications]
· For open-type and closed-type 200 liter steel drum cans.
Specifications of HT-67N
-
- Product Type
- Drum cart
-
- Uniform Load(kg)
- 300
-
- Main Body Material
- Steel
-
- Main body: option
- Main Body
-
- Color
- Orange
-
- Length(mm)
- 600
-
- Width(mm)
- 328
-
- Height(mm)
- 1550
-
- Trusco Code
- 285-2462
-
- Mass(g)
- 17000
-
- Features
- The main body is light as it is made of pipes, and can be used for light transportation such as carrying drums.
-
- Specifications
- Wheel: 250 mm plus wheel platform width: 430 mm
-
- Internal Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 11,674.00
฿ 10,740.08
|
HAND DRUM PICKERS
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A hand drum picker with the pipe made body allows you to carry drums lightly.Specification
●Equal Load(kg):300
●Front Wheel Inner Width(mm):430
●Total Width x Total Length x Total Height(mm):600 x 328 x 1550
●Wheel: 250mm Press Wheel
●Base Width Piece: 430mmWarning
●For safety, please operate with two people at maximum load.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?