- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Osaka Seikan Roller Cabinet
Specifications of RCS52H
-
- Frontage(mm)
- 683
-
- Depth(mm)
- 462
-
- Height(mm)
- 1018
-
- Maximum Load(kg/unit)
- 220
-
- Color
- Black
-
- Number of Steps(Level)
- 7
-
- Mass(g)
- 67000
-
- Collar
- Black/gray
-
- Uniform Load Capacity(kg/unit)
- 30 kg/Level
-
- Trusco Code
- 457-2785
-
- Features
- Rounded finishing is done on the front side corner with black (grain finishing) and gray powder coating for design and safety purposes. Equipped with an all lock mechanism (all drawers lock at once) and latch mechanism (a safety device preventing all drawers from coming out at once). Uses a safety lock mechanism (a structure preventing more than 2 drawers opening simultaneously) and a self closing structure.
-
- Specifications
- 5 shallow drawers (with a mat on each drawer), 2 deep drawers (with a mat on each drawer), with a side handle (attachable on both sides)
-
- Caster
- Fixed Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
-
- Main Body Material
- Steel
-
- Caster Bracket Material
- Steel
-
- Wheel Material
- TPR
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 89,755.00
฿ 51,178.30
|
STEEL WAGONS
|
1 Piece(s)
|
|
40 Day(s)
|
Basic Specifications
-
- Frontage(mm)
- 683
-
- Depth(mm)
- 462
-
- Height(mm)
- 1018
-
- Maximum Load(kg/unit)
- 220
-
- Color
- Black
-
- Number of Steps(Level)
- 7
-
- Mass(g)
- 67000
-
- Collar
- Black/gray
-
- Uniform Load Capacity(kg/unit)
- 30 kg/Level
-
- Trusco Code
- 457-2785
-
- Features
- Rounded finishing is done on the front side corner with black (grain finishing) and gray powder coating for design and safety purposes. Equipped with an all lock mechanism (all drawers lock at once) and latch mechanism (a safety device preventing all drawers from coming out at once). Uses a safety lock mechanism (a structure preventing more than 2 drawers opening simultaneously) and a self closing structure.
-
- Specifications
- 5 shallow drawers (with a mat on each drawer), 2 deep drawers (with a mat on each drawer), with a side handle (attachable on both sides)
-
- Caster
- Fixed Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
-
- Main Body Material
- Steel
-
- Caster Bracket Material
- Steel
-
- Wheel Material
- TPR
Product Description
Roller cabinet top plate has a 3-way spill stopper and mat.
[Features]
· With a black (textured finish) and gray powder coating, the corners on the front facade have been rounded for design and safety.
· Comes with an all-lock mechanism (all drawer levels locked at once), and a latch mechanism (a safety device to ensure that individual drawers do not come out on their own).
· Safety lock mechanism. (structure prevents more than 2 drawers opening simultaneously)
· Self-closing mechanism. (Drawers automatically close from the point just before closing)
· Ball bearing type slide rails offering 100% drawer opening.
· Caster are double stopper type, φ125 (diameter 125 mm) TPR wheels (2 swivel wheels, 2 fixed wheels) of width 50 mm.
Specifications of RCS52H
-
- Frontage(mm)
- 683
-
- Depth(mm)
- 462
-
- Height(mm)
- 1018
-
- Maximum Load(kg/unit)
- 220
-
- Color
- Black
-
- Number of Steps(Level)
- 7
-
- Mass(g)
- 67000
-
- Collar
- Black/gray
-
- Uniform Load Capacity(kg/unit)
- 30 kg/Level
-
- Trusco Code
- 457-2785
-
- Features
- Rounded finishing is done on the front side corner with black (grain finishing) and gray powder coating for design and safety purposes. Equipped with an all lock mechanism (all drawers lock at once) and latch mechanism (a safety device preventing all drawers from coming out at once). Uses a safety lock mechanism (a structure preventing more than 2 drawers opening simultaneously) and a self closing structure.
-
- Specifications
- 5 shallow drawers (with a mat on each drawer), 2 deep drawers (with a mat on each drawer), with a side handle (attachable on both sides)
-
- Caster
- Fixed Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
-
- Main Body Material
- Steel
-
- Caster Bracket Material
- Steel
-
- Wheel Material
- TPR
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 89,755.00
฿ 51,178.30
|
STEEL WAGONS
|
1 Piece(s)
|
|
40 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?