(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cloth Tape (GCT-75-TM)

Cloth Tape (GCT-75-TM)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GCT-25-TM
GCT-75-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 116.00

CLOTH TAPES 60 Piece(s) 1 Day(s) 25 4989999180022 001-5326 104 1 Roll

฿ 341.00

CLOTH TAPES 18 Piece(s) 1 Day(s) 75 4989999180060 001-5369 310 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Length(m)
    25
  • Thickness(mm)
    0.16
  • Adhesiveness
    4.9 N/10 mm (against Stainless Steel)
  • Tensile Strength
    (length × width) 62 / 96N / 10 mm
  • Tear strength(N)
    1.09
  • Threads per 1 Sq. Inch(Pcs.)
    46/17
  • Color Details
    Clear
  • Features
    Superior water resistance as the polyethylene is laminated. Permanent markers can be used.
  • Material/base
    Polyethylene cloth
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Has superior water resistance as the polyethylene is laminated.
· Text can be written with oil-based marker pens.
· Thin and light cloth tape that uses polyethylene flat yarn.

Part Number
GCT-25-TM
GCT-75-TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 116.00

CLOTH TAPES 60 Piece(s) 1 Day(s) 25 4989999180022 001-5326 104 1 Roll

฿ 341.00

CLOTH TAPES 18 Piece(s) 1 Day(s) 75 4989999180060 001-5369 310 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can write character with permanent markers.

Specification

●Q'ty Per Pack(roll):50
●Color:Clear
●W x L(mm x m):50 x 25
●Thickness(mm):0.16
●Viscosity: 4.9N/10mm(for stainless steel)
●Tensile Strength(vertical/horizontal): 62/96N/10mm

Materials

●Base Material: Polyethylene Cloth
●Adhesive: Acrylics