(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cotton adhesive tape (for heavyweight packaging)

Cotton adhesive tape (for heavyweight packaging)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 95.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GNT-25 SALE
GNT-38 SALE
GNT-50
GNT-75 SALE
GNT-100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 95.00

฿ 65.10

ADHESIVE CLOTH TAPES 1 Piece(s) Same day 25 001-5261 225 1 Roll

฿ 145.00

฿ 100.11

ADHESIVE CLOTH TAPES 1 Piece(s) Same day 38 001-5270 342 1 Roll

฿ 185.00

ADHESIVE CLOTH TAPES 1 Piece(s) Same day 50 001-5288 450 1 Roll

฿ 279.00

฿ 192.12

ADHESIVE CLOTH TAPES 1 Piece(s) Same day 75 001-5296 675 1 Roll

฿ 374.00

฿ 258.13

ADHESIVE CLOTH TAPES 1 Piece(s) Same day 100 001-5300 900 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    25
  • Thickness(mm)
    0.32
  • Adhesiveness
    3.0 N/10 mm (against Stainless Steel)
  • Tensile Strength
    78.4N/10mm
  • Threads per 1 Sq. Inch(Pcs.)
    (length × width) 45/35
  • Color Details
    Cardboard
  • Features
    It is flexible, easy to fit, and strong, so it is suitable for packing heavy objects. Intervals between warp yarn and weft yarn are dense, so it is durable.
  • Specifications
    Can cut by hand
  • Material/base
    Staple fiber fabric (with polyethylene lamination)
  • Adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Flexible, easy to fit, and strong, so it is suitable for packing heavy objects.
· Intervals between warp yarn and weft yarn are dense, so it is durable.

Part Number
GNT-25 SALE
GNT-38 SALE
GNT-50
GNT-75 SALE
GNT-100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 95.00

฿ 65.10

ADHESIVE CLOTH TAPES 1 Piece(s) Same day 25 001-5261 225 1 Roll

฿ 145.00

฿ 100.11

ADHESIVE CLOTH TAPES 1 Piece(s) Same day 38 001-5270 342 1 Roll

฿ 185.00

ADHESIVE CLOTH TAPES 1 Piece(s) Same day 50 001-5288 450 1 Roll

฿ 279.00

฿ 192.12

ADHESIVE CLOTH TAPES 1 Piece(s) Same day 75 001-5296 675 1 Roll

฿ 374.00

฿ 258.13

ADHESIVE CLOTH TAPES 1 Piece(s) Same day 100 001-5300 900 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications