(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.343702 Cloth Color Tape (343702-BK-00-50X25)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
343702-BK-00-50X25
343702-KL-00-50X25
343702-RD-00-50X25
343702-WH-00-50X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Inner capacity

฿ 211.46

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Black Color Black 382-7208 1 Roll

฿ 211.46

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Yellow Color Yellow 382-7216 1 Roll

฿ 211.85

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Red Color Red 382-7224 1 Roll

฿ 218.54

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) White Color White 382-7232 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.24
  • Adhesive Strength
    3.13 N/10 mm (against Stainless Steel)
  • Tensile Strength
    51N/10mm
  • Mass(g)
    360
  • Specifications
    Can cut by hand
  • Base Material
    Synthetic Fiber Cloth (Comes with polyethylene laminate)
  • Pressure sensitive adhesive
    Rubber-Based
  • Inner capacity
    1 Roll

Product Description

[Features]
· The backing is flexible, adheres securely and is easy to cut, making the tape suitable for a wide range of uses, from general packaging and sorting to repair work and handiwork.
[Applications]
· For general packaging.
· For sorting.
· For repair work, handiwork.

Part Number
343702-BK-00-50X25
343702-KL-00-50X25
343702-RD-00-50X25
343702-WH-00-50X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Inner capacity

฿ 211.46

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Black Color Black 382-7208 1 Roll

฿ 211.46

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Yellow Color Yellow 382-7216 1 Roll

฿ 211.85

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Red Color Red 382-7224 1 Roll

฿ 218.54

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) White Color White 382-7232 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1