(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.3390 Cloth Color Tape (339000-BK-00-50X25)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
339000-BK-00-50X25
339000-GR-00-50X25
339000-LB-00-50X25
339000-NB-00-50X25
339000-OL-00-50X25
339000-PK-00-50X25
339000-RD-00-50X25
339000-SI-00-50X25
339000-WH-00-50X25
339000-YL-00-50X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Inner capacity

฿ 244.00

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) Black Color Black 351-8710 1 Roll

฿ 268.68

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) Green Green 351-8728 1 Roll

฿ 268.68

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) Blue Light blue 351-8736 1 Roll

฿ 286.16

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) Blue Blue 351-8744 1 Roll

฿ 244.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Green Olive 351-8752 1 Roll

฿ 244.00

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) Red Color Pink 351-8761 1 Roll

฿ 268.68

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) Red Color Red 351-8779 1 Roll

฿ 244.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Gold and Silver Silver 351-8787 1 Roll

฿ 257.69

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) White Color White 351-8795 1 Roll

฿ 257.69

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) Yellow Color Yellow 351-8809 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.23
  • Adhesive Strength
    7.84 N/10 mm (against Stainless Steel)
  • Tensile Strength
    75N/10mm
  • Mass(g)
    300
  • Specifications
    Can cut by hand
  • Base Material
    Staple fiber fabric (with polyethylene lamination)
  • Pressure sensitive adhesive
    Rubber-Based
  • Inner capacity
    1 Roll

Product Description

[Features]
· Offers a wide range of applications thanks to the large variety of colors available.

Part Number
339000-BK-00-50X25
339000-GR-00-50X25
339000-LB-00-50X25
339000-NB-00-50X25
339000-OL-00-50X25
339000-PK-00-50X25
339000-RD-00-50X25
339000-SI-00-50X25
339000-WH-00-50X25
339000-YL-00-50X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Inner capacity

฿ 244.00

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) Black Color Black 351-8710 1 Roll

฿ 268.68

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) Green Green 351-8728 1 Roll

฿ 268.68

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) Blue Light blue 351-8736 1 Roll

฿ 286.16

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) Blue Blue 351-8744 1 Roll

฿ 244.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Green Olive 351-8752 1 Roll

฿ 244.00

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) Red Color Pink 351-8761 1 Roll

฿ 268.68

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) Red Color Red 351-8779 1 Roll

฿ 244.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Gold and Silver Silver 351-8787 1 Roll

฿ 257.69

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) White Color White 351-8795 1 Roll

฿ 257.69

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) Yellow Color Yellow 351-8809 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●W x L(mm x m):50 x 25
●SPQ(roll):30
●Viscosity: 10.9N/10mm(for stainless steel)
●Tensile Strength: 74.6N/10mm
●Thickness: 0.23mm

Materials

●Base Material: Staple Fiber Fabric(with polyethylene laminate)
●Adhesive: Rubber