(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.3345 Cloth Color Tape (334542-BK-00-50X25)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
334542-BK-00-50X25
334542-RD-00-50X25
334542-WH-00-50X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Inner capacity

฿ 341.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) Black Color Black 351-8621 1 Roll

฿ 341.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Red Color Red 351-8639 1 Roll

฿ 341.00

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) White Color White 351-8647 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.31
  • Adhesive Strength
    3.5 N/10 mm (against Stainless Steel)
  • Tensile Strength
    86N/10mm
  • Mass(g)
    450
  • Specifications
    Manual cutting is available, matte finished
  • Base Material
    Staple fiber fabric (with polyethylene lamination)
  • Pressure sensitive adhesive
    Rubber-Based
  • Inner capacity
    1 Roll

Product Description

Cloth color tape with matte cloth finish.
[Features]
·The base material has a matte finish, so there is little light reflection.
·Available in 3 colors (white, black, red).
[Applications]
·For repair and work. for book binders.

Part Number
334542-BK-00-50X25
334542-RD-00-50X25
334542-WH-00-50X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Detail Trusco Code Inner capacity

฿ 341.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) Black Color Black 351-8621 1 Roll

฿ 341.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) Red Color Red 351-8639 1 Roll

฿ 341.00

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) White Color White 351-8647 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●W x L(mm x m):50 x 25
●Thickness(mm):0.31
●Viscosity: 3.5N/10mm(for stainless steel)
●Tensile Strength: 86N/10mm
●Matte Finish

Materials

●Base Material: Staple Fiber Fabric(with polyethylene laminate)
●Adhesive: Rubber