(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.3437 Cloth Tape (3437-50-25-PACK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3437-50-25-PACK
343720-DB-00-25X25
343720-DB-00-38X25
343720-DB-00-50X25
343720-DB-00-75X25
343720-DB-00-100X25
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Details Model Trusco Code Mass
(g)
Inner capacity

฿ 3,560.26

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) 50 Pack type - - 1 Box (30 Rolls)

฿ 104.74

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) 25 - 375-3247 180 1 Roll

฿ 147.19

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) 38 - 375-3255 273 1 Roll

฿ 172.55

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) 50 - 375-3263 360 1 Roll

฿ 259.10

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) 75 - 375-3271 540 1 Roll

฿ 378.30

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) 100 - 375-3239 720 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Length(m)
    25
  • Thickness(mm)
    0.24
  • Color Detail
    Cardboard
  • Adhesive Strength
    3.13 N/10 mm (against Stainless Steel)
  • Tensile Strength
    51N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Synthetic Fiber Cloth (Comes with polyethylene laminate)
  • Pressure sensitive adhesive
    Rubber-Based

Product Description

[Features]
· The backing is flexible, adheres securely and is easy to cut, making the tape suitable for a wide range of uses from general packaging to repair work.
[Applications]
· For general packaging.
· For handiwork and repairs.

Part Number
3437-50-25-PACK
343720-DB-00-25X25
343720-DB-00-38X25
343720-DB-00-50X25
343720-DB-00-75X25
343720-DB-00-100X25
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Details Model Trusco Code Mass
(g)
Inner capacity

฿ 3,560.26

ADHESIVE CLOTH TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) 50 Pack type - - 1 Box (30 Rolls)

฿ 104.74

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) 25 - 375-3247 180 1 Roll

฿ 147.19

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) 38 - 375-3255 273 1 Roll

฿ 172.55

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) 50 - 375-3263 360 1 Roll

฿ 259.10

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) 75 - 375-3271 540 1 Roll

฿ 378.30

ADHESIVE CLOTH TAPES 1 Piece(s) - 10 Day(s) 100 - 375-3239 720 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1