(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Paper Backed Tape, No.500

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 57.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K50SX06
K51X11
K51X12
K51X13
K51X15
N500-30-50-PACK
N500-30-500-PACK
N500-35-50-PACK
N500-35-500-PACK
N500-38-50-BU-PACK
N500-38-50-GR-PACK
N500-38-50-PACK
N500-38-50-R-PACK
N500-38-50-W-PACK
N500-38-50-YL-PACK
N500-38-500-BU-PACK
N500-38-500-GR-PACK
N500-38-500-PACK
N500-38-500-R-PACK
N500-38-500-W-PACK
N500-38-500-YL-PACK
N500-45-500-PACK
N500-50-50-BU-PACK
N500-50-50-GR-PACK
N500-50-50-P-PACK
N500-50-50-R-PACK
N500-50-50-W-PACK
N500-50-50-YL-PACK
N500-50-500-BU-PACK
N500-50-500-GR-PACK
N500-50-500-R-PACK
N500-50-500-W-PACK
N500-50-500-YL-PACK
N500-60-500-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Detail Adhesive Strength Tensile Strength Tack Spread out Packaging Condition Trusco Code Mass
(g)
Specifications Base Material Pressure sensitive adhesive Base Material Thickness
(mm)
Elongation Amount Of Content

฿ 209.00

CRAFT TAPES 1 Piece(s) - 1 Day(s) Brown Color 100 50 Cardboard 3.3N/10mm 60N/10mm - - - 362-0611 610.0 Can cut by hand Craft Paper Rubber-Based - - 1 Roll

฿ 57.10

CRAFT TAPES 1 Piece(s) - 3 Day(s) Brown Color 25 50 Cardboard 3.3N/10mm 60N/10mm - - - 362-0620 152.5 Can cut by hand Craft Paper Rubber-Based - - 1 Roll

฿ 74.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Brown Color 38 50 Cardboard 3.3N/10mm 60N/10mm - - - 362-0638 231.8 Can cut by hand Craft Paper Rubber-Based - - 1 Roll

฿ 99.00

CRAFT TAPES 1 Piece(s) - Same day Brown Color 50 50 Cardboard 3.3N/10mm 60N/10mm - - - 399-1539 305.0 Can cut by hand Craft Paper Rubber-Based - - 1 Roll

฿ 148.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Brown Color 75 50 Cardboard 3.3N/10mm 60N/10mm - - - 362-0646 457.5 Can cut by hand Craft Paper Rubber-Based - - 1 Roll

฿ 2,961.44

ADHESIVE CLOTH TAPES 1 Pack(s)

80 Pieces Per Package

6 Day(s) Brown Color 30 50 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (70 Rolls)

฿ 3,298.12

ADHESIVE CLOTH TAPES 1 Pack(s)

8 Pieces Per Package

6 Day(s) Brown Color 30 500 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (8 Rolls)

฿ 3,358.60

ADHESIVE CLOTH TAPES 1 Pack(s)

70 Pieces Per Package

6 Day(s) Brown Color 35 50 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (70 Rolls)

฿ 3,358.60

ADHESIVE CLOTH TAPES 1 Pack(s)

7 Pieces Per Package

6 Day(s) Brown Color 35 500 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (7 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Blue 38 50 Blue 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (60 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Green 38 50 Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (60 Rolls)

฿ 3,153.00

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

3 Day(s) Brown Color 38 50 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (60 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Red Color 38 50 Red 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (60 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) White Color 38 50 White 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (60 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Yellow Color 38 50 Yellow 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (60 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) Blue 38 500 Blue 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (6 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) Green 38 500 Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (6 Rolls)

฿ 3,153.00

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) Brown Color 38 500 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (6 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) Red Color 38 500 Red 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (6 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) White Color 38 500 White 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (6 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) Yellow Color 38 500 Yellow 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (6 Rolls)

฿ 3,116.71

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) Brown Color 45 500 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (5 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Blue 50 50 Blue 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (50 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Green 50 50 Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (50 Rolls)

฿ 3,330.04

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

12 Day(s) Brown Color 50 50 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) Pillow Packaging - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (50 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Red Color 50 50 Red 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (50 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) White Color 50 50 White 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (50 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Yellow Color 50 50 Yellow 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (50 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) Blue 50 500 Blue 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (5 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) Green 50 500 Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (5 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) Red Color 50 500 Red 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (5 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) White Color 50 500 White 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (5 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) Yellow Color 50 500 Yellow 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (5 Rolls)

฿ 3,298.12

ADHESIVE CLOTH TAPES 1 Pack(s)

4 Pieces Per Package

6 Day(s) Brown Color 60 500 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (4 Rolls)

Basic Specifications

Product Description

· Product Model: Adhesive Tape
· Color: Blue series, Brown Color, Green series, Red series, White series, Yellow series
For complete product overview and details on Craft Paper Backed Tape No.500, see the sections below:

Part Number
K50SX06
K51X11
K51X12
K51X13
K51X15
N500-30-50-PACK
N500-30-500-PACK
N500-35-50-PACK
N500-35-500-PACK
N500-38-50-BU-PACK
N500-38-50-GR-PACK
N500-38-50-PACK
N500-38-50-R-PACK
N500-38-50-W-PACK
N500-38-50-YL-PACK
N500-38-500-BU-PACK
N500-38-500-GR-PACK
N500-38-500-PACK
N500-38-500-R-PACK
N500-38-500-W-PACK
N500-38-500-YL-PACK
N500-45-500-PACK
N500-50-50-BU-PACK
N500-50-50-GR-PACK
N500-50-50-P-PACK
N500-50-50-R-PACK
N500-50-50-W-PACK
N500-50-50-YL-PACK
N500-50-500-BU-PACK
N500-50-500-GR-PACK
N500-50-500-R-PACK
N500-50-500-W-PACK
N500-50-500-YL-PACK
N500-60-500-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Detail Adhesive Strength Tensile Strength Tack Spread out Packaging Condition Trusco Code Mass
(g)
Specifications Base Material Pressure sensitive adhesive Base Material Thickness
(mm)
Elongation Amount Of Content

฿ 209.00

CRAFT TAPES 1 Piece(s) - 1 Day(s) Brown Color 100 50 Cardboard 3.3N/10mm 60N/10mm - - - 362-0611 610.0 Can cut by hand Craft Paper Rubber-Based - - 1 Roll

฿ 57.10

CRAFT TAPES 1 Piece(s) - 3 Day(s) Brown Color 25 50 Cardboard 3.3N/10mm 60N/10mm - - - 362-0620 152.5 Can cut by hand Craft Paper Rubber-Based - - 1 Roll

฿ 74.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Brown Color 38 50 Cardboard 3.3N/10mm 60N/10mm - - - 362-0638 231.8 Can cut by hand Craft Paper Rubber-Based - - 1 Roll

฿ 99.00

CRAFT TAPES 1 Piece(s) - Same day Brown Color 50 50 Cardboard 3.3N/10mm 60N/10mm - - - 399-1539 305.0 Can cut by hand Craft Paper Rubber-Based - - 1 Roll

฿ 148.00

CRAFT TAPES 1 Piece(s) - 12 Day(s) Brown Color 75 50 Cardboard 3.3N/10mm 60N/10mm - - - 362-0646 457.5 Can cut by hand Craft Paper Rubber-Based - - 1 Roll

฿ 2,961.44

ADHESIVE CLOTH TAPES 1 Pack(s)

80 Pieces Per Package

6 Day(s) Brown Color 30 50 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (70 Rolls)

฿ 3,298.12

ADHESIVE CLOTH TAPES 1 Pack(s)

8 Pieces Per Package

6 Day(s) Brown Color 30 500 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (8 Rolls)

฿ 3,358.60

ADHESIVE CLOTH TAPES 1 Pack(s)

70 Pieces Per Package

6 Day(s) Brown Color 35 50 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (70 Rolls)

฿ 3,358.60

ADHESIVE CLOTH TAPES 1 Pack(s)

7 Pieces Per Package

6 Day(s) Brown Color 35 500 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (7 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Blue 38 50 Blue 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (60 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Green 38 50 Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (60 Rolls)

฿ 3,153.00

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

3 Day(s) Brown Color 38 50 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (60 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Red Color 38 50 Red 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (60 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) White Color 38 50 White 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (60 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Yellow Color 38 50 Yellow 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (60 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) Blue 38 500 Blue 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (6 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) Green 38 500 Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (6 Rolls)

฿ 3,153.00

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) Brown Color 38 500 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (6 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) Red Color 38 500 Red 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (6 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) White Color 38 500 White 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (6 Rolls)

฿ 5,772.57

ADHESIVE CLOTH TAPES 1 Pack(s)

6 Pieces Per Package

6 Day(s) Yellow Color 38 500 Yellow 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (6 Rolls)

฿ 3,116.71

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) Brown Color 45 500 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (5 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Blue 50 50 Blue 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (50 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Green 50 50 Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (50 Rolls)

฿ 3,330.04

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

12 Day(s) Brown Color 50 50 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) Pillow Packaging - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (50 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Red Color 50 50 Red 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (50 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) White Color 50 50 White 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (50 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Yellow Color 50 50 Yellow 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (50 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) Blue 50 500 Blue 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (5 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) Green 50 500 Green 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (5 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) Red Color 50 500 Red 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (5 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) White Color 50 500 White 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (5 Rolls)

฿ 6,291.40

ADHESIVE CLOTH TAPES 1 Pack(s)

5 Pieces Per Package

6 Day(s) Yellow Color 50 500 Yellow 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (5 Rolls)

฿ 3,298.12

ADHESIVE CLOTH TAPES 1 Pack(s)

4 Pieces Per Package

6 Day(s) Brown Color 60 500 Cardboard 3.3N/10mm(337g/10mm) 60N/10mm(6.12kg/10mm) Ball No.12 0.6N/10mm(61.2g/10mm) - - - Medium/Light Packing, Printable, Color Variation, Long Length Available, Dedicated Cutter, Low Noise, Non-solvent, Environmental Adaptation - - 0.11 8% 1 Box (4 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in moisture resistance by special resin processing, excellent also in high/low temperature performance.

Specification

●Color:Cardboard Box
●Thickness(mm):0.14
●Viscosity: 3.3N/10mm
●Tensile Strength: 60N/10mm

Materials

●Base Material: Craft Paper
●Adhesive: Rubber