(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Tape No.750 (750-25)

Adhesive Tape No.750 (750-25)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
750-25
750-38
750-50
750-75
750-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 158.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) 25 126-5245 225 1 Roll

฿ 223.79

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 38 126-5253 342 1 Roll

฿ 244.25

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 50 126-5261 450 1 Roll

฿ 464.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) 75 126-5270 675 1 Roll

฿ 619.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) 100 126-5288 900 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    25
  • Thickness(mm)
    0.33
  • Color Details
    Cardboard
  • Adhesiveness
    3N/10mm
  • Tensile Strength
    74.5N/10mm
  • Features
    It is standard-type cloth tape. Width alone can be separately manufactured.
  • Specifications
    Can cut by hand
  • Base Materials
    Muslin staple fiber
  • Adhesive
    Rubber-Based
  • Internal capacity
    1 Roll

Product Description

Long-selling cloth adhesive tape!
[Features]
·It can be used easily because it has good adhesiveness even on rough surfaces.
·Cloth adhesive tape with a thick layer of adhesive applied to a sufumos base material
・ It can be cut by hand

Part Number
750-25
750-38
750-50
750-75
750-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Internal capacity

฿ 158.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) 25 126-5245 225 1 Roll

฿ 223.79

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 38 126-5253 342 1 Roll

฿ 244.25

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 50 126-5261 450 1 Roll

฿ 464.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) 75 126-5270 675 1 Roll

฿ 619.00

ADHESIVE CLOTH TAPES 1 Piece(s) 10 Day(s) 100 126-5288 900 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1