(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPP Polypropylene Film Adhesive Tape, Back Tape No.451

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 285.25 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
451-C-60-50X50
451-TM-60-50X50
N451-25-50-0.04-CL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Thickness
(mm)
Adhesive Strength Tensile Strength Color Detail Details Type Trusco Code Mass
(g)
Features Specifications Substrate Material Pressure Sensitive Adhesive Material Stretch
(%)
Support Medium Support Thickness
(mm)
Display Thickness Amount Of Content

฿ 285.25

OPP(POLYPROPYLENE) TAPES 1 Piece(s) - 5 Day(s) White Color 50 0.09 8.63N/25mm 166.7/25mm Cream - 419-6317 260 Powerful adhesion enables solid packing. Characters can be written with oil ink. Cutting Requires Cutter Polypropylene film Rubber-Based - - - - 1 Roll

฿ 302.41

OPP(POLYPROPYLENE)TAPES 1 Piece(s) - 10 Day(s) Transparent 50 0.09 8.63N/25mm 166.7/25mm Clear - 419-6325 260 Powerful adhesion enables solid packing. Characters can be written with oil ink. Cutting Requires Cutter Polypropylene film Rubber-Based - - - - 1 Roll

฿ 11,249.13

ADHESIVE CLOTH TAPES 1 Pack(s)

120 Pieces Per Package

3 Day(s) Transparent 25 0.07 8.24N/25mm 117.7N/25mm Transparency Pack - - - - - - 120 Polyester film 0.04 0.04 1 Box (120 Rolls)

Basic Specifications

Product Description

[Features]
· The strong adhesive securely seals packages.
· Can be written on with oil-based inks.
[Applications]
· Packaging
· Packing

Part Number
451-C-60-50X50
451-TM-60-50X50
N451-25-50-0.04-CL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Thickness
(mm)
Adhesive Strength Tensile Strength Color Detail Details Type Trusco Code Mass
(g)
Features Specifications Substrate Material Pressure Sensitive Adhesive Material Stretch
(%)
Support Medium Support Thickness
(mm)
Display Thickness Amount Of Content

฿ 285.25

OPP(POLYPROPYLENE) TAPES 1 Piece(s) - 5 Day(s) White Color 50 0.09 8.63N/25mm 166.7/25mm Cream - 419-6317 260 Powerful adhesion enables solid packing. Characters can be written with oil ink. Cutting Requires Cutter Polypropylene film Rubber-Based - - - - 1 Roll

฿ 302.41

OPP(POLYPROPYLENE)TAPES 1 Piece(s) - 10 Day(s) Transparent 50 0.09 8.63N/25mm 166.7/25mm Clear - 419-6325 260 Powerful adhesion enables solid packing. Characters can be written with oil ink. Cutting Requires Cutter Polypropylene film Rubber-Based - - - - 1 Roll

฿ 11,249.13

ADHESIVE CLOTH TAPES 1 Pack(s)

120 Pieces Per Package

3 Day(s) Transparent 25 0.07 8.24N/25mm 117.7N/25mm Transparency Pack - - - - - - 120 Polyester film 0.04 0.04 1 Box (120 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1