(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polyethylene cloth adhesive tape that can be applied and peeled off P-cut tape No.4142

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 147.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4142-B-18X25
4142-B-50X15
4142-BK-50X15
4142-GN-18X25
4142-LGR-50X15
4142-P-50X15
4142-R-18X25
4142-R-50X15
4142-TM-18X25
4142-TM-50X15
4142-Y-18X25
4142-Y-50X15
N4142-18-25-0.15-WB-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Color Width
(mm)
Length
(m)
Thickness
(mm)
Adhesive Strength Tensile Strength Color Detail Details Type Trusco Code Tape thickness
(mm)
Tape Width
(mm)
Base material Adhesive Tape length
(m)
Color JAN code Trusco code Material 1 Materials 2 Mass
(g)
Features Specifications Substrate Material Pressure Sensitive Adhesive Material Stretch
(%)
Support Medium Support Thickness
(mm)
Display Thickness Weight (g) Amount Of Content

฿ 147.34

CLOTH TAPES 1 Piece(s) - 10 Day(s) Adhesive Tape Blue 18 25 0.155 14.22N/25mm 97.7N/25mm Blue - 419-6244 - - - - - - - - - - 75 It is a P-Cut Tape for the right material. Can cut by hand Polyethylene cloth Acrylic - - - - - 1 Roll

฿ 332.62

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - - - - - - - - - - 0.155 50 Polyethylene Acrylic type 15 Blue 4964833414211 793-9736 Base material: Polyethylene cloth Adhesive: Acrylic-based - - - - - - - - - 135.000 -

฿ 332.62

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - - - - - - - - - - 0.155 50 Polyethylene Acrylic type 15 Black 4964833414242 793-9744 Base material: Polyethylene cloth Adhesive: Acrylic-based - - - - - - - - - 135.000 -

฿ 147.34

CLOTH TAPES 1 Piece(s) - 10 Day(s) Adhesive Tape Green 18 25 0.155 14.22N/25mm 97.7N/25mm Light Green - 419-6252 - - - - - - - - - - 75 It is a P-Cut Tape for the right material. Can cut by hand Polyethylene cloth Acrylic - - - - - 1 Roll

฿ 332.62

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - - - - - - - - - - 0.155 50 Polyethylene Acrylic type 15 Light green 4964833414280 793-9752 Base material: Polyethylene cloth Adhesive: Acrylic-based - - - - - - - - - 135.000 -

฿ 332.62

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) - - - - - - - - - - 0.155 50 Polyethylene Acrylic type 15 Red/Pink 4964833414273 793-9761 Base material: Polyethylene cloth Adhesive: Acrylic-based - - - - - - - - - 135.000 -

฿ 150.15

CLOTH TAPES 1 Piece(s) - 10 Day(s) Adhesive Tape Red Color 18 25 0.155 14.22N/25mm 97.7N/25mm Red - 419-6261 - - - - - - - - - - 75 It is a P-Cut Tape for the right material. Can cut by hand Polyethylene cloth Acrylic - - - - - 1 Roll

฿ 332.62

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - - - - - - - - - - 0.155 50 Polyethylene Acrylic type 15 Red 4964833414228 793-9779 Base material: Polyethylene cloth Adhesive: Acrylic-based - - - - - - - - - 135.000 -

฿ 147.34

CLOTH TAPES 1 Piece(s) - 10 Day(s) Adhesive Tape Transparent 18 25 0.155 14.22N/25mm 97.7N/25mm Clear - 419-6279 - - - - - - - - - - 75 It is a P-Cut Tape for the right material. Can cut by hand Polyethylene cloth Acrylic - - - - - 1 Roll

฿ 332.62

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - - - - - - - - - - 0.155 50 Polyethylene Acrylic type 15 Clear (Transparent) 4964833414266 793-9787 Base material: Polyethylene cloth Adhesive: Acrylic-based - - - - - - - - - 135.000 -

฿ 147.34

CLOTH TAPES 1 Piece(s) - 10 Day(s) Adhesive Tape Yellow Color 18 25 0.155 14.22N/25mm 97.7N/25mm Yellow - 419-6287 - - - - - - - - - - 75 It is a P-Cut Tape for the right material. Can cut by hand Polyethylene cloth Acrylic - - - - - 1 Roll

฿ 332.62

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) - - - - - - - - - - 0.155 50 Polyethylene Acrylic type 15 Yellow 4964833414235 793-9795 Base material: Polyethylene cloth Adhesive: Acrylic-based - - - - - - - - - 135.000 -

฿ 8,955.14

ADHESIVE CLOTH TAPES 1 Pack(s)

84 Pieces Per Package

11 Day(s) Adhesive Tape Green 18 25 0.15 13.00N/25mm 100.0N/25mm Nature green Pack - - - - - - - - - - - - - - - - 16 Polyethylene cloth 0.04 0.04 - 1 Box (84 Rolls)

Product Description

A compact tape with a polyethylene cloth support that can be easily cut by hand.
[Features]
·Available in 7 colors (18 mm wide pillow packaging is available in 5 colors: transparent, blue, red, yellow, and green).
·Thin and compact.
·Cuts straight by hand.
·Rerolls smoothly.
[Applications]
·For light packaging.
·For various temporary fixing, binding, repair, etc.

Part Number
4142-B-18X25
4142-B-50X15
4142-BK-50X15
4142-GN-18X25
4142-LGR-50X15
4142-P-50X15
4142-R-18X25
4142-R-50X15
4142-TM-18X25
4142-TM-50X15
4142-Y-18X25
4142-Y-50X15
N4142-18-25-0.15-WB-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Color Width
(mm)
Length
(m)
Thickness
(mm)
Adhesive Strength Tensile Strength Color Detail Details Type Trusco Code Tape thickness
(mm)
Tape Width
(mm)
Base material Adhesive Tape length
(m)
Color JAN code Trusco code Material 1 Materials 2 Mass
(g)
Features Specifications Substrate Material Pressure Sensitive Adhesive Material Stretch
(%)
Support Medium Support Thickness
(mm)
Display Thickness Weight (g) Amount Of Content

฿ 147.34

CLOTH TAPES 1 Piece(s) - 10 Day(s) Adhesive Tape Blue 18 25 0.155 14.22N/25mm 97.7N/25mm Blue - 419-6244 - - - - - - - - - - 75 It is a P-Cut Tape for the right material. Can cut by hand Polyethylene cloth Acrylic - - - - - 1 Roll

฿ 332.62

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - - - - - - - - - - 0.155 50 Polyethylene Acrylic type 15 Blue 4964833414211 793-9736 Base material: Polyethylene cloth Adhesive: Acrylic-based - - - - - - - - - 135.000 -

฿ 332.62

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - - - - - - - - - - 0.155 50 Polyethylene Acrylic type 15 Black 4964833414242 793-9744 Base material: Polyethylene cloth Adhesive: Acrylic-based - - - - - - - - - 135.000 -

฿ 147.34

CLOTH TAPES 1 Piece(s) - 10 Day(s) Adhesive Tape Green 18 25 0.155 14.22N/25mm 97.7N/25mm Light Green - 419-6252 - - - - - - - - - - 75 It is a P-Cut Tape for the right material. Can cut by hand Polyethylene cloth Acrylic - - - - - 1 Roll

฿ 332.62

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - - - - - - - - - - 0.155 50 Polyethylene Acrylic type 15 Light green 4964833414280 793-9752 Base material: Polyethylene cloth Adhesive: Acrylic-based - - - - - - - - - 135.000 -

฿ 332.62

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) - - - - - - - - - - 0.155 50 Polyethylene Acrylic type 15 Red/Pink 4964833414273 793-9761 Base material: Polyethylene cloth Adhesive: Acrylic-based - - - - - - - - - 135.000 -

฿ 150.15

CLOTH TAPES 1 Piece(s) - 10 Day(s) Adhesive Tape Red Color 18 25 0.155 14.22N/25mm 97.7N/25mm Red - 419-6261 - - - - - - - - - - 75 It is a P-Cut Tape for the right material. Can cut by hand Polyethylene cloth Acrylic - - - - - 1 Roll

฿ 332.62

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - - - - - - - - - - 0.155 50 Polyethylene Acrylic type 15 Red 4964833414228 793-9779 Base material: Polyethylene cloth Adhesive: Acrylic-based - - - - - - - - - 135.000 -

฿ 147.34

CLOTH TAPES 1 Piece(s) - 10 Day(s) Adhesive Tape Transparent 18 25 0.155 14.22N/25mm 97.7N/25mm Clear - 419-6279 - - - - - - - - - - 75 It is a P-Cut Tape for the right material. Can cut by hand Polyethylene cloth Acrylic - - - - - 1 Roll

฿ 332.62

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 12 Day(s) - - - - - - - - - - 0.155 50 Polyethylene Acrylic type 15 Clear (Transparent) 4964833414266 793-9787 Base material: Polyethylene cloth Adhesive: Acrylic-based - - - - - - - - - 135.000 -

฿ 147.34

CLOTH TAPES 1 Piece(s) - 10 Day(s) Adhesive Tape Yellow Color 18 25 0.155 14.22N/25mm 97.7N/25mm Yellow - 419-6287 - - - - - - - - - - 75 It is a P-Cut Tape for the right material. Can cut by hand Polyethylene cloth Acrylic - - - - - 1 Roll

฿ 332.62

DOUBLE-COATED TAPES(FOR GENER 1 Piece(s) - 10 Day(s) - - - - - - - - - - 0.155 50 Polyethylene Acrylic type 15 Yellow 4964833414235 793-9795 Base material: Polyethylene cloth Adhesive: Acrylic-based - - - - - - - - - 135.000 -

฿ 8,955.14

ADHESIVE CLOTH TAPES 1 Pack(s)

84 Pieces Per Package

11 Day(s) Adhesive Tape Green 18 25 0.15 13.00N/25mm 100.0N/25mm Nature green Pack - - - - - - - - - - - - - - - - 16 Polyethylene cloth 0.04 0.04 - 1 Box (84 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1