(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cloth Tape for Packaging No.1590 (1590-50X50)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1590-50X25
1590-50X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 125.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) 25 419-6066 315 1 Roll

฿ 272.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) 50 419-6074 620 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Width(mm)
    50
  • Thickness(mm)
    0.2
  • Adhesive Strength
    7.7N/25mm
  • Tensile Strength
    147.1N/25mm
  • Color Detail
    Cardboard
  • Features
    Light and compact packaging tape.
  • Specifications
    Can cut by hand
  • Substrate Material
    Special Fabric
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

A cloth tape that is light, easy to use and flexible, yet maintains a strong adhesive capability.
[Features]
· Lightweight and compact.
·Easy to cut by hand, and rerolls smoothly.
[Applications]
·For general packaging and cardboard packaging.
・ Household repairs, tacking, binding, etc.

Part Number
1590-50X25
1590-50X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 125.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) 25 419-6066 315 1 Roll

฿ 272.00

ADHESIVE CLOTH TAPES 1 Piece(s) 1 Day(s) 50 419-6074 620 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A light and compact package tape for packaging.

Specification

●Color:Cardboard Box
●Thickness(mm):0.2
●SPQ(roll):30
●Viscosity: 3.08N/10mm
●Tensile Strength: 147.1N/25mm

Materials

●Base Material: Special Fabric 
●Adhesive: Rubber