(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Olive Tape, No.142, Cloth Adhesive Tape (142-38X25)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
142-25X25
142-38X25
142-50X25
142-75X25
142-100X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 133.92

ADHESIVE CLOTH TAPES 1 Piece(s) 5 Day(s) 25 419-5906 220 1 Roll

฿ 197.09

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 38 419-5914 335 1 Roll

฿ 260.82

ADHESIVE CLOTH TAPES 1 Piece(s) 5 Day(s) 50 419-5922 440 1 Roll

฿ 379.28

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 75 419-5931 660 1 Roll

฿ 498.25

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 100 419-5892 880 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown Color
  • Length(m)
    25
  • Thickness(mm)
    0.31
  • Adhesive Strength
    10.79N/25mm
  • Tensile Strength
    186.3N/25mm
  • Color Detail
    Cardboard
  • Features
    Standard cloth tape for packaging.
  • Specifications
    Can cut by hand
  • Substrate Material
    Staple fiber
  • Pressure Sensitive Adhesive Material
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

A standard packaging cloth tape with a wide range of uses. A standard tape used in business, but can also be used at home when moving house, for small packaging, and for any other packaging needs.
[Features]
· A thick cloth tape coated with a layer of strong adhesive.
· Easy to cut.
[Applications]
· For general packaging, cardboard packaging.
· For various kinds of tacking, binding and protection.

Part Number
142-25X25
142-38X25
142-50X25
142-75X25
142-100X25
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 133.92

ADHESIVE CLOTH TAPES 1 Piece(s) 5 Day(s) 25 419-5906 220 1 Roll

฿ 197.09

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 38 419-5914 335 1 Roll

฿ 260.82

ADHESIVE CLOTH TAPES 1 Piece(s) 5 Day(s) 50 419-5922 440 1 Roll

฿ 379.28

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 75 419-5931 660 1 Roll

฿ 498.25

ADHESIVE CLOTH TAPES 1 Piece(s) 12 Day(s) 100 419-5892 880 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1