(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pyolan Packaging Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 164.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K-10-GR-50MMX50M
K-10-GR-75-25-PACK
K-10-GR-75-50-PACK
K-10-GR-100-25-PACK
K-10-GR-100-50-PACK
K-10-RE-25-25-PACK
K-10-RE-25-50-PACK
K-10-RE-38-25-PACK
K-10-RE-38-50-PACK
K-10-RE-50-25-PACK
K-10-RE-50-50-PACK
K-10-RE-50MMX25M
K-10-RE-50MMX50M
K-10-RE-75-25-PACK
K-10-RE-75-50-PACK
K-10-RE-100-25-PACK
K-10-RE-100-50-PACK
K-10-WH-25-25-PACK
K-10-WH-25-50-PACK
K-10-WH-38-25-PACK
K-10-WH-38-50-PACK
K-10-WH-50-25-PACK
K-10-WH-50-50-PACK
K-10-WH-50MMX25M
K-10-WH-50MMX50M
K-10-WH-75-50-PACK
K-10-WH-100-25-PACK
K-10-WH-100-50-PACK
K-10-YE-25-25-PACK
K-10-YE-25-50-PACK
K-10-YE-38-25-PACK
K-10-YE-38-50-PACK
K-10-YE-50-25-PACK
K-10-YE-50-50-PACK
K-10-YE-50MMX25M
K-10-YE-50MMX50M
K-10-YE-75-25-PACK
K-10-YE-75-50-PACK
K-10-YE-100-25-PACK
K-10-YE-100-50-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 373.15

CLOTH TAPES 1 Piece(s) - 6 Day(s) Green 50 50 Green 391-4020 400 1 Roll

฿ 5,394.76

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) Green 75 25 Green - - 1 Box (24 Rolls)

฿ 11,502.43

LINE TAPES 1 Pack(s)

24 Pieces Per Package

5 Day(s) Green 75 50 Green - - 1 Box (24 Rolls)

฿ 5,394.76

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) Green 100 25 Green - - 1 Box (18 Rolls)

฿ 10,778.78

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) Green 100 50 Green - - 1 Box (18 Rolls)

฿ 4,519.13

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Red Color 25 25 Red - - 1 Box (60 Rolls)

฿ 9,005.81

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Red Color 25 50 Red - - 1 Box (60 Rolls)

฿ 5,467.12

LINE TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) Red Color 38 25 Red - - 1 Box (48 Rolls)

฿ 10,937.98

LINE TAPES 1 Pack(s)

48 Pieces Per Package

5 Day(s) Red Color 38 50 Red - - 1 Box (48 Rolls)

฿ 4,482.94

LINE TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) Red Color 50 25 Red - - 1 Box (30 Rolls)

฿ 9,005.81

LINE TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) Red Color 50 50 Red - - 1 Box (30 Rolls)

฿ 164.00

CLOTH TAPES 1 Piece(s) - 10 Day(s) Red Color 50 25 Red 356-4002 215 1 Roll

฿ 369.83

CLOTH TAPES 1 Piece(s) - 10 Day(s) Red Color 50 50 Red 391-4038 400 1 Roll

฿ 5,394.76

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) Red Color 75 25 Red - - 1 Box (24 Rolls)

฿ 10,778.78

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) Red Color 75 50 Red - - 1 Box (24 Rolls)

฿ 5,394.76

LINE TAPES 1 Pack(s)

18 Pieces Per Package

11 Day(s) Red Color 100 25 Red - - 1 Box (18 Rolls)

฿ 10,778.78

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) Red Color 100 50 Red - - 1 Box (18 Rolls)

฿ 4,519.13

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) White Color 25 25 White - - 1 Box (60 Rolls)

฿ 8,824.90

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) White Color 25 50 White - - 1 Box (60 Rolls)

฿ 5,467.12

LINE TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) White Color 38 25 White - - 1 Box (48 Rolls)

฿ 10,706.41

LINE TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) White Color 38 50 White - - 1 Box (48 Rolls)

฿ 4,482.94

LINE TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) White Color 50 25 White - - 1 Box (30 Rolls)

฿ 8,824.90

LINE TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) White Color 50 50 White - - 1 Box (30 Rolls)

฿ 164.00

CLOTH TAPES 1 Piece(s) - 10 Day(s) White Color 50 25 White 356-4011 215 1 Roll

฿ 369.83

CLOTH TAPES 1 Piece(s) - 10 Day(s) White Color 50 50 White 391-4046 400 1 Roll

฿ 10,561.67

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) White Color 75 50 White - - 1 Box (24 Rolls)

฿ 5,394.76

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) White Color 100 25 White - - 1 Box (18 Rolls)

฿ 10,561.67

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) White Color 100 50 White - - 1 Box (18 Rolls)

฿ 4,519.13

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Yellow Color 25 25 Yellow - - 1 Box (60 Rolls)

฿ 9,005.81

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Yellow Color 25 50 Yellow - - 1 Box (60 Rolls)

฿ 5,467.12

LINE TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) Yellow Color 38 25 Yellow - - 1 Box (48 Rolls)

฿ 10,937.98

LINE TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) Yellow Color 38 50 Yellow - - 1 Box (48 Rolls)

฿ 4,482.94

LINE TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) Yellow Color 50 25 Yellow - - 1 Box (30 Rolls)

฿ 9,005.81

LINE TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) Yellow Color 50 50 Yellow - - 1 Box (30 Rolls)

฿ 164.00

CLOTH TAPES 1 Piece(s) - 12 Day(s) Yellow Color 50 25 Yellow 356-4029 215 1 Roll

฿ 369.83

CLOTH TAPES 1 Piece(s) - 10 Day(s) Yellow Color 50 50 Yellow 391-4054 400 1 Roll

฿ 5,394.76

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) Yellow Color 75 25 Yellow - - 1 Box (24 Rolls)

฿ 10,778.78

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) Yellow Color 75 50 Yellow - - 1 Box (24 Rolls)

฿ 5,394.76

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) Yellow Color 100 25 Yellow - - 1 Box (18 Rolls)

฿ 10,778.78

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) Yellow Color 100 50 Yellow - - 1 Box (18 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Thickness(mm)
    0.16
  • Adhesive Strength
    4.4N/10mm
  • Tensile Strength
    60N/10mm
  • Specifications
    Can cut by hand
  • Base Material
    Polyethylene cloth
  • Pressure sensitive adhesive
    Acrylic

Product Description

A PE cloth adhesive tape with excellent water and oil resistance as well as excellent hand tearability.
[Features]
·Cardboard boxes can be tightly packed (heavy packing).
·Light and durable cloth tape.
·Can be layered.
·There are color variations and color coding is possible.
·It is possible to write letters with an oil-based pen.
[Applications]
·packing work, etc.

Part Number
K-10-GR-50MMX50M
K-10-GR-75-25-PACK
K-10-GR-75-50-PACK
K-10-GR-100-25-PACK
K-10-GR-100-50-PACK
K-10-RE-25-25-PACK
K-10-RE-25-50-PACK
K-10-RE-38-25-PACK
K-10-RE-38-50-PACK
K-10-RE-50-25-PACK
K-10-RE-50-50-PACK
K-10-RE-50MMX25M
K-10-RE-50MMX50M
K-10-RE-75-25-PACK
K-10-RE-75-50-PACK
K-10-RE-100-25-PACK
K-10-RE-100-50-PACK
K-10-WH-25-25-PACK
K-10-WH-25-50-PACK
K-10-WH-38-25-PACK
K-10-WH-38-50-PACK
K-10-WH-50-25-PACK
K-10-WH-50-50-PACK
K-10-WH-50MMX25M
K-10-WH-50MMX50M
K-10-WH-75-50-PACK
K-10-WH-100-25-PACK
K-10-WH-100-50-PACK
K-10-YE-25-25-PACK
K-10-YE-25-50-PACK
K-10-YE-38-25-PACK
K-10-YE-38-50-PACK
K-10-YE-50-25-PACK
K-10-YE-50-50-PACK
K-10-YE-50MMX25M
K-10-YE-50MMX50M
K-10-YE-75-25-PACK
K-10-YE-75-50-PACK
K-10-YE-100-25-PACK
K-10-YE-100-50-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Length
(m)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 373.15

CLOTH TAPES 1 Piece(s) - 6 Day(s) Green 50 50 Green 391-4020 400 1 Roll

฿ 5,394.76

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) Green 75 25 Green - - 1 Box (24 Rolls)

฿ 11,502.43

LINE TAPES 1 Pack(s)

24 Pieces Per Package

5 Day(s) Green 75 50 Green - - 1 Box (24 Rolls)

฿ 5,394.76

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) Green 100 25 Green - - 1 Box (18 Rolls)

฿ 10,778.78

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) Green 100 50 Green - - 1 Box (18 Rolls)

฿ 4,519.13

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Red Color 25 25 Red - - 1 Box (60 Rolls)

฿ 9,005.81

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Red Color 25 50 Red - - 1 Box (60 Rolls)

฿ 5,467.12

LINE TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) Red Color 38 25 Red - - 1 Box (48 Rolls)

฿ 10,937.98

LINE TAPES 1 Pack(s)

48 Pieces Per Package

5 Day(s) Red Color 38 50 Red - - 1 Box (48 Rolls)

฿ 4,482.94

LINE TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) Red Color 50 25 Red - - 1 Box (30 Rolls)

฿ 9,005.81

LINE TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) Red Color 50 50 Red - - 1 Box (30 Rolls)

฿ 164.00

CLOTH TAPES 1 Piece(s) - 10 Day(s) Red Color 50 25 Red 356-4002 215 1 Roll

฿ 369.83

CLOTH TAPES 1 Piece(s) - 10 Day(s) Red Color 50 50 Red 391-4038 400 1 Roll

฿ 5,394.76

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) Red Color 75 25 Red - - 1 Box (24 Rolls)

฿ 10,778.78

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) Red Color 75 50 Red - - 1 Box (24 Rolls)

฿ 5,394.76

LINE TAPES 1 Pack(s)

18 Pieces Per Package

11 Day(s) Red Color 100 25 Red - - 1 Box (18 Rolls)

฿ 10,778.78

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) Red Color 100 50 Red - - 1 Box (18 Rolls)

฿ 4,519.13

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) White Color 25 25 White - - 1 Box (60 Rolls)

฿ 8,824.90

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) White Color 25 50 White - - 1 Box (60 Rolls)

฿ 5,467.12

LINE TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) White Color 38 25 White - - 1 Box (48 Rolls)

฿ 10,706.41

LINE TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) White Color 38 50 White - - 1 Box (48 Rolls)

฿ 4,482.94

LINE TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) White Color 50 25 White - - 1 Box (30 Rolls)

฿ 8,824.90

LINE TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) White Color 50 50 White - - 1 Box (30 Rolls)

฿ 164.00

CLOTH TAPES 1 Piece(s) - 10 Day(s) White Color 50 25 White 356-4011 215 1 Roll

฿ 369.83

CLOTH TAPES 1 Piece(s) - 10 Day(s) White Color 50 50 White 391-4046 400 1 Roll

฿ 10,561.67

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) White Color 75 50 White - - 1 Box (24 Rolls)

฿ 5,394.76

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) White Color 100 25 White - - 1 Box (18 Rolls)

฿ 10,561.67

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) White Color 100 50 White - - 1 Box (18 Rolls)

฿ 4,519.13

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Yellow Color 25 25 Yellow - - 1 Box (60 Rolls)

฿ 9,005.81

LINE TAPES 1 Pack(s)

60 Pieces Per Package

6 Day(s) Yellow Color 25 50 Yellow - - 1 Box (60 Rolls)

฿ 5,467.12

LINE TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) Yellow Color 38 25 Yellow - - 1 Box (48 Rolls)

฿ 10,937.98

LINE TAPES 1 Pack(s)

48 Pieces Per Package

6 Day(s) Yellow Color 38 50 Yellow - - 1 Box (48 Rolls)

฿ 4,482.94

LINE TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) Yellow Color 50 25 Yellow - - 1 Box (30 Rolls)

฿ 9,005.81

LINE TAPES 1 Pack(s)

30 Pieces Per Package

3 Day(s) Yellow Color 50 50 Yellow - - 1 Box (30 Rolls)

฿ 164.00

CLOTH TAPES 1 Piece(s) - 12 Day(s) Yellow Color 50 25 Yellow 356-4029 215 1 Roll

฿ 369.83

CLOTH TAPES 1 Piece(s) - 10 Day(s) Yellow Color 50 50 Yellow 391-4054 400 1 Roll

฿ 5,394.76

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) Yellow Color 75 25 Yellow - - 1 Box (24 Rolls)

฿ 10,778.78

LINE TAPES 1 Pack(s)

24 Pieces Per Package

6 Day(s) Yellow Color 75 50 Yellow - - 1 Box (24 Rolls)

฿ 5,394.76

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) Yellow Color 100 25 Yellow - - 1 Box (18 Rolls)

฿ 10,778.78

LINE TAPES 1 Pack(s)

18 Pieces Per Package

6 Day(s) Yellow Color 100 50 Yellow - - 1 Box (18 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2

Product Specifications

Features

●A light and durable cloth tapes.
●There are color variations and color coding is possible.

Specification

●W x L(mm x m):50 x 25
●Thickness(mm):0.16
●SPQ(roll):30
●Viscosity: 4.4N/10mm 
●Tensile Strength: 60N/10mm

Materials

●Base Material: Polyethylene Cloth 
●Adhesive: Acrylics