(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Auto Grease Cup" (Spring Type / Automatic Grease Injector) (G30N)

"Auto Grease Cup" (Spring Type / Automatic Grease Injector) (G30N)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G30N
G60N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grease Capacity
(g)
Height x Width
(mm)
Compatible Spring Trusco Code Mass
(g)
Inner capacity

฿ 1,073.00

AUTOMATIC GREASE PUMPS 1 Piece(s) 1 Day(s) 30 90×55 G30NS1、G30NS2、G30NS0 126-5652 78 1 pc.

฿ 1,138.00

AUTOMATIC GREASE PUMPS 1 Piece(s) 1 Day(s) 60 115×74 G60NS1、G60NS2、G60NS0 126-5661 138 1 pc.

Basic Specifications

  • Type
    Grease Gun
  • Application
    Shipbuilding: for maintenance of winches and power generators. Construction: power shovel, bulldozer, belt conveyor, etc. Iron/steel: for maintenance such as milled roller, cranes. Food/chemistry: for maintenance of manufacturing equipment and plant installations. Others: for maintenance of drives in all machines.
  • Features
    Grease is automatically supplied for one to three weeks with one lubrication. It uses a transparent body that makes the contents visible.
  • Inner capacity
    1 pc.

Product Description

[Features]
· Grease is automatically supplied for one to three weeks with one lubrication.
· Adopts a transparent body so the inside can be seen.
[Applications]
· Shipbuilding: for maintenance of winches and power generators.
· Construction related: Diggers, bulldozers, belt conveyors, etc.
· Iron/steel: for maintenance of compression rollers, cranes, etc.
· Food/chemicals: for maintenance of manufacturing machinery and factory equipment.
· Other: Maintenance of various machines' driving parts.

Part Number
G30N
G60N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grease Capacity
(g)
Height x Width
(mm)
Compatible Spring Trusco Code Mass
(g)
Inner capacity

฿ 1,073.00

AUTOMATIC GREASE PUMPS 1 Piece(s) 1 Day(s) 30 90×55 G30NS1、G30NS2、G30NS0 126-5652 78 1 pc.

฿ 1,138.00

AUTOMATIC GREASE PUMPS 1 Piece(s) 1 Day(s) 60 115×74 G60NS1、G60NS2、G60NS0 126-5661 138 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Grease is automatically supplied for 1 to 3 weeks in 1 oiling.
●Adopted a transparent body which makes inside contents be visible.

Usage

●Shipbuilding related ... for maintenance of winches and power generator.
●Construction related ... excavators shovel, bulldozers, belts conveyors, etc.
●Iron and steel related...for maintenance of rotating rollers, cranes, etc.
●Food/chemical related...for maintenance of production machine and factory equipment.
●Other ... For maintenance of the drive section of every machine.

Specification

●SPQ(piece):10

Warning

●Has a standard mechanical spring.