(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Lubricator (Manual Type) Exclusive Gun

Hand Lubricator (Manual Type) Exclusive Gun

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of FTK-70G

  • Type
    Lubricator
  • Other
    Option
  • Details Type
    Dedicated gun
  • Trusco Code
    164-2766
  • Mass(g)
    285
  • Compatible Grease Supplies
    #0~#1
  • Hose Length(m)
    1.8
  • Specifications
    Special for Hydraulic Nipple
  • Accessory
    FTK-70G
  • Inner capacity
    1 pc.
Part Number
FTK-70G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,454.00

GREASE PUMPS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Type
    Lubricator
  • Other
    Option
  • Details Type
    Dedicated gun
  • Trusco Code
    164-2766
  • Mass(g)
    285
  • Compatible Grease Supplies
    #0~#1
  • Hose Length(m)
    1.8
  • Specifications
    Special for Hydraulic Nipple
  • Accessory
    FTK-70G
  • Inner capacity
    1 pc.

Product Description

[Features]
This is a grease gun dedicated to hydraulic nipples.
It features the bent nozzle at the tip
[Applications]
Detail greasing

Specifications of FTK-70G

  • Type
    Lubricator
  • Other
    Option
  • Details Type
    Dedicated gun
  • Trusco Code
    164-2766
  • Mass(g)
    285
  • Compatible Grease Supplies
    #0~#1
  • Hose Length(m)
    1.8
  • Specifications
    Special for Hydraulic Nipple
  • Accessory
    FTK-70G
  • Inner capacity
    1 pc.
Part Number
FTK-70G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,454.00

GREASE PUMPS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1