(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Type Grease Gun (Exclusive For Cartridge Grease) Grease Gun For TAG-508N Gasket

Air Type Grease Gun (Exclusive For Cartridge Grease) Grease Gun For TAG-508N Gasket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TAG508N014

  • Type
    Grease Gun
  • Other
    Option
  • Details Type
    Parts for Air Type Grease Gun
  • Product Name
    Gasket
  • Trusco Code
    414-7812
  • Mass(g)
    2
  • Nozzle Connection Screw
    R1/8
  • Applicable Grease
    Consistency No.0, No.1
  • Operating air pressure
    0.4~0.8MPa
  • Inner capacity
    1 pc.
Part Number
TAG508N014
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 82.00

GREASE GUNS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Type
    Grease Gun
  • Other
    Option
  • Details Type
    Parts for Air Type Grease Gun
  • Product Name
    Gasket
  • Trusco Code
    414-7812
  • Mass(g)
    2
  • Nozzle Connection Screw
    R1/8
  • Applicable Grease
    Consistency No.0, No.1
  • Operating air pressure
    0.4~0.8MPa
  • Inner capacity
    1 pc.

Product Description

Air grease gun. The gun rotates by 360°, allowing the angle to be adjusted according to the location. Allows continuous grease discharge, which makes it optimal for large quantity lubrication.

Specifications of TAG508N014

  • Type
    Grease Gun
  • Other
    Option
  • Details Type
    Parts for Air Type Grease Gun
  • Product Name
    Gasket
  • Trusco Code
    414-7812
  • Mass(g)
    2
  • Nozzle Connection Screw
    R1/8
  • Applicable Grease
    Consistency No.0, No.1
  • Operating air pressure
    0.4~0.8MPa
  • Inner capacity
    1 pc.
Part Number
TAG508N014
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 82.00

GREASE GUNS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1