(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO, Grease Gun (For Labor-Saving Cartridge Grease and Manual Filling)

TRUSCO, Grease Gun (For Labor-Saving Cartridge Grease and Manual Filling)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TGS-400S

  • Type
    Grease Gun
  • Nozzle Length(mm)
    250
  • Single discharge quantity(cc)
    0.8
  • Overall Length(mm)
    365
  • Oil tank diameter(mm)
    60.5
  • Direct intake maximum capacity(cc)
    600
  • Max. Pressure(MPa)
    54
  • Trusco Code
    416-3052
  • Mass(g)
    1400
  • Features
    This type combines labor-saving cartridge grease and hand packing.
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.1, No.2
  • Cartridge(cc)
    420
  • Set Content
    Straight Nozzle
  • Inner capacity
    1 pc.
Part Number
TGS-400S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,135.00

GREASE GUNS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Type
    Grease Gun
  • Nozzle Length(mm)
    250
  • Single discharge quantity(cc)
    0.8
  • Overall Length(mm)
    365
  • Oil tank diameter(mm)
    60.5
  • Direct intake maximum capacity(cc)
    600
  • Max. Pressure(MPa)
    54
  • Trusco Code
    416-3052
  • Mass(g)
    1400
  • Features
    This type combines labor-saving cartridge grease and hand packing.
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.1, No.2
  • Cartridge(cc)
    420
  • Set Content
    Straight Nozzle
  • Inner capacity
    1 pc.

Product Description

[Features]
・ Labor-saving cartridge grease / hand-packed type.
[Materials]: steel, zinc alloy, NBR, PE

Specifications of TGS-400S

  • Type
    Grease Gun
  • Nozzle Length(mm)
    250
  • Single discharge quantity(cc)
    0.8
  • Overall Length(mm)
    365
  • Oil tank diameter(mm)
    60.5
  • Direct intake maximum capacity(cc)
    600
  • Max. Pressure(MPa)
    54
  • Trusco Code
    416-3052
  • Mass(g)
    1400
  • Features
    This type combines labor-saving cartridge grease and hand packing.
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.1, No.2
  • Cartridge(cc)
    420
  • Set Content
    Straight Nozzle
  • Inner capacity
    1 pc.
Part Number
TGS-400S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,135.00

GREASE GUNS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1