(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grease Gun Hand Loaded Oil Tank Diameter 38–63 mm (PH-400)

Grease Gun Hand Loaded Oil Tank Diameter 38–63 mm (PH-400)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PH-120
PH-200
PH-300
PH-400
PH-500 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Single discharge quantity
(cc)
Overall Length
(mm)
Oil tank diameter
(mm)
Max. Pressure
(MPa)
Trusco Code Mass
(g)
Inner capacity

฿ 1,286.00

GREASE GUNS 1 Piece(s) 1 Day(s) 0.5 to 0.6 250 38 19.8 112-5109 480 1 pc.

฿ 1,589.00

GREASE GUNS 1 Piece(s) 1 Day(s) 0.7 to 0.8 302 45 19.8 112-5117 730 1 pc.

฿ 1,725.00

GREASE GUNS 1 Piece(s) 1 Day(s) 0.7 to 0.8 330 48 19.8 112-5125 960 1 pc.

฿ 2,119.00

GREASE GUNS 1 Piece(s) 1 Day(s) 0.7 to 0.8 355 57 29.8 112-5133 1100 1 pc.

฿ 2,672.00

฿ 1,703.13

GREASE GUNS 1 Piece(s) Same day 0.8 to 0.9 360 63 29.8 112-5141 1260 1 pc.

Basic Specifications

  • Type
    Grease Gun
  • Nozzle Length(mm)
    160
  • Features
    It is a direct grease injection type.
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.2
  • Inner capacity
    1 pc.

Product Description

[Features]
Grease gun for direct grease injection
Knurling on handle to prevent slipping
Cartridge type for easy operation and clean hands
[Applications]
Detail greasing

Part Number
PH-120
PH-200
PH-300
PH-400
PH-500 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Single discharge quantity
(cc)
Overall Length
(mm)
Oil tank diameter
(mm)
Max. Pressure
(MPa)
Trusco Code Mass
(g)
Inner capacity

฿ 1,286.00

GREASE GUNS 1 Piece(s) 1 Day(s) 0.5 to 0.6 250 38 19.8 112-5109 480 1 pc.

฿ 1,589.00

GREASE GUNS 1 Piece(s) 1 Day(s) 0.7 to 0.8 302 45 19.8 112-5117 730 1 pc.

฿ 1,725.00

GREASE GUNS 1 Piece(s) 1 Day(s) 0.7 to 0.8 330 48 19.8 112-5125 960 1 pc.

฿ 2,119.00

GREASE GUNS 1 Piece(s) 1 Day(s) 0.7 to 0.8 355 57 29.8 112-5133 1100 1 pc.

฿ 2,672.00

฿ 1,703.13

GREASE GUNS 1 Piece(s) Same day 0.8 to 0.9 360 63 29.8 112-5141 1260 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A grease direct insertion type.

Specification

●Nozzle Length(mm):160
●SPQ(piece):1
●Nozzle Connecting Screw: Rc1/8
●Applicable Grease: Cone Penetration No.2