(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Pressure Grease Gun PH-100 (Straight Nozzle Specification)

High Pressure Grease Gun PH-100 (Straight Nozzle Specification)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of PH-100

  • Type
    Grease Gun
  • Nozzle Length(mm)
    105
  • Single discharge quantity(cc)
    0.5 to 0.6
  • Overall Length(mm)
    220
  • Oil tank diameter(mm)
    32
  • Max. Pressure(MPa)
    9.8
  • Trusco Code
    112-5095
  • Mass(g)
    380
  • Features
    It is a direct grease injection type.
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.2
  • Specifications
    Straight nozzle specifications
  • Inner capacity
    1 pc.
Part Number
PH-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 918.00

GREASE GUNS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Type
    Grease Gun
  • Nozzle Length(mm)
    105
  • Single discharge quantity(cc)
    0.5 to 0.6
  • Overall Length(mm)
    220
  • Oil tank diameter(mm)
    32
  • Max. Pressure(MPa)
    9.8
  • Trusco Code
    112-5095
  • Mass(g)
    380
  • Features
    It is a direct grease injection type.
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.2
  • Specifications
    Straight nozzle specifications
  • Inner capacity
    1 pc.

Product Description

High pressure grease gun with straight nozzle specification.
[Features]
· It is a direct grease injection type.
· Nozzle connection screw: Rc 1/8.

Specifications of PH-100

  • Type
    Grease Gun
  • Nozzle Length(mm)
    105
  • Single discharge quantity(cc)
    0.5 to 0.6
  • Overall Length(mm)
    220
  • Oil tank diameter(mm)
    32
  • Max. Pressure(MPa)
    9.8
  • Trusco Code
    112-5095
  • Mass(g)
    380
  • Features
    It is a direct grease injection type.
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.2
  • Specifications
    Straight nozzle specifications
  • Inner capacity
    1 pc.
Part Number
PH-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 918.00

GREASE GUNS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A grease direct insertion type.

Specification

●Discharge Rate Per Time (cc):0.5 to 0.6
●Nozzle Length(mm):105
●Oil Tank Diameter(mm):32
●Capacity(cc):100
●Total Length(mm):220
●Max Pressure(MPa):9.8
●SPQ(piece):1
●Nozzle Connecting Screw: Rc1/8
●Straight Nozzle Specifications
●Applicable Grease: Cone Penetration No.2