(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Locking Wedge【1-2 Pieces Per Package】 (OHK-SSP)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OHK-LLP
OHK-LP
OHK-MP
OHK-SP
OHK-SSP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Dimensions (a / b / l)
(mm)
Application Case Number of Pieces Per Pack
(Pieces)
Trusco Code Mass

฿ 66.00

WOODEN HANDLES WEDGES 1 Piece(s) - 1 Day(s) A - Extra Large 6.5/17.5/30 Single-Handed Hammer #2 1/2 / 3, Double-Ended Hammer #4/5 1 211-9048 16 g/pack

฿ 66.00

WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

1 Day(s) A - Large 6.5/15.5/28 Centering hammer, set hammer, one-handed hammer #1 1/2, 2, two-sided hammer #3 2 211-9030 24 g/pack

฿ 66.00

WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

1 Day(s) A - Medium 5.5/14.0/26 Single-Handed Hammer #3/4 / 1, Double-Ended Hammer #2 2 211-9021 20 g/pack

฿ 66.00

WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

1 Day(s) A - Small 5.0/10.0/19 Single-Handed Hammer #1/4 / 1/2, Test Hammer 2 211-9013 16 g/pack

฿ 66.00

WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

1 Day(s) A - Extra Small 4.5/8.0/15 Soft Hammer #1/4, Plastic Hammer #1/4 2 211-9005 8 g/pack

Basic Specifications

  • Product Model
    Parts
  • Parts
    Wedge
  • Features
    This design utilizes a fishhook mechanism, so it can be inserted well into any wooden handles.
  • Material
    Black core malleable cast iron
Part Number
OHK-LLP
OHK-LP
OHK-MP
OHK-SP
OHK-SSP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Dimensions (a / b / l)
(mm)
Application Case Number of Pieces Per Pack
(Pieces)
Trusco Code Mass

฿ 66.00

WOODEN HANDLES WEDGES 1 Piece(s) - 1 Day(s) A - Extra Large 6.5/17.5/30 Single-Handed Hammer #2 1/2 / 3, Double-Ended Hammer #4/5 1 211-9048 16 g/pack

฿ 66.00

WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

1 Day(s) A - Large 6.5/15.5/28 Centering hammer, set hammer, one-handed hammer #1 1/2, 2, two-sided hammer #3 2 211-9030 24 g/pack

฿ 66.00

WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

1 Day(s) A - Medium 5.5/14.0/26 Single-Handed Hammer #3/4 / 1, Double-Ended Hammer #2 2 211-9021 20 g/pack

฿ 66.00

WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

1 Day(s) A - Small 5.0/10.0/19 Single-Handed Hammer #1/4 / 1/2, Test Hammer 2 211-9013 16 g/pack

฿ 66.00

WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

1 Day(s) A - Extra Small 4.5/8.0/15 Soft Hammer #1/4, Plastic Hammer #1/4 2 211-9005 8 g/pack

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because it is designed using the principle of a hanging needle, I often hear any wood handle.

Materials

●Black Core Malleable Iron