(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIY Wedge【2 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 60.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
00442
00443
00444
00445
00446
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Size Total Length x Width x Thickness
(mm)
Trusco Code Mass

฿ 60.00

DOG WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

31 Day(s) 12 Small 12X5X4 411-5201 4 g/pack

฿ 60.00

DOG WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

31 Day(s) 16 Small 16X7X4 411-5210 5 g/pack

฿ 60.00

DOG WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

31 Day(s) 17 Medium 17X9X4 411-5228 6 g/pack

฿ 71.43

DOG WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

31 Day(s) 24 Large 24X12X4 411-5236 8 g/pack

฿ 71.43

DOG WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

31 Day(s) 25 Large 25X12X5 411-5244 9 g/pack

Basic Specifications

  • Part
    Wedge
  • Material
    Iron
  • Number of Pieces Per Pack(Pieces)
    2

Product Description

[Applications]
· For fixing handles of hammers, etc.

Part Number
00442
00443
00444
00445
00446
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Overall Length
(mm)
Size Total Length x Width x Thickness
(mm)
Trusco Code Mass

฿ 60.00

DOG WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

31 Day(s) 12 Small 12X5X4 411-5201 4 g/pack

฿ 60.00

DOG WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

31 Day(s) 16 Small 16X7X4 411-5210 5 g/pack

฿ 60.00

DOG WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

31 Day(s) 17 Medium 17X9X4 411-5228 6 g/pack

฿ 71.43

DOG WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

31 Day(s) 24 Large 24X12X4 411-5236 8 g/pack

฿ 71.43

DOG WOODEN HANDLES WEDGES 1 Pack(s)

2 Pieces Per Package

31 Day(s) 25 Large 25X12X5 411-5244 9 g/pack

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1