1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Custom Analog Ohmmeter (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,021.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a type of insulation resistance tester with 3 switchable ranges and superior cost performance.
· AC voltage of up to 600 V can be measured.
· It has scale board LED lighting that's convenient for working in the dark.
· Comes with a carrying case convenient for carrying.
· Compliant with IEC 61010-1, IEC 61010-031, IEC 61557 international safety standards.
[Applications]
· For checking electrical equipment insulation.

 
Part Number
MG-02USALE
MG-03USALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated measurement voltage
(V/MΩ)
Minimum Display
(mΩ)
Trusco Code

฿ 13,021.00

฿ 11,979.32

CUS RESISTANCE TESTERS 1 Piece(s) 10 Day(s) 125/20、250/50、500/1000.02(125V)、0.05(250v)0.1(500V)403-1342

฿ 13,021.00

฿ 11,979.32

CUS RESISTANCE TESTERS 1 Piece(s) 12 Day(s) 250/50、500/100、1000/20000.05(250V)、0.1(500v)、2(1000v)403-1351

Loading...

  1. 1

Basic Information

Product Type Analog Insulation Resistance Meter Alternating Current Voltage(V) 600 Mass(g) 440