(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety vest navy/yellow

Safety vest navy/yellow

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CC-B-002Y

  • Color
    Yellow Mesh Background / Yellow Refection
  • Product Model
    Safety Vest
  • Body Material
    Nylon Mesh
  • Reflecting Material
    PVC
  • LED Present or Absent
    None
  • Feature 1
    Reflective band on back
  • Amount Of Content
    1 Pair
Part Number
CC-B-002Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 404.90

SAFE VESTS 20 Piece(s) 8 Day(s) 1 Pair

Basic Specifications

Product Description

[Features]
· Reflective tape for good visibility, even at night
· Essential for those working at night or directing traffic
· Ideal for walking at night

Specifications of CC-B-002Y

  • Color
    Yellow Mesh Background / Yellow Refection
  • Product Model
    Safety Vest
  • Body Material
    Nylon Mesh
  • Reflecting Material
    PVC
  • LED Present or Absent
    None
  • Feature 1
    Reflective band on back
  • Amount Of Content
    1 Pair
Part Number
CC-B-002Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 404.90

SAFE VESTS 20 Piece(s) 8 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1