(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
7G-K11 |
7G-K17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Gauge | Features | Type | Details | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 243.87 |
CUT-RESISTANT PROTECTORS | 1 Piece(s) | 3 Day(s) | 110 | 10 | Thick Type Knit Supporter. | Short Type. | Thick Type Knit Supporter. Reduces risk of cutting wrists. Short Type. | 1 Pair | ||
฿ 284.52 |
CUT-RESISTANT PROTECTORS | 1 Piece(s) | 7 Day(s) | 170 | 7 | Thick Type Knit Supporter. The product assists in securing safety by protecting wrists that cannot be protected with gloves alone, at worksites while wearing short sleeved attires for summer season. | Long Type | Thick Type Knit Supporter. Reduces risk of cutting wrists. Long Type. | 1 Pair |
[Features]
· Thick woven supporters. Helps ensure safety by protecting wrists when working sleeveless in summer, or when gloves alone do not offer adequate protection
Part Number |
---|
7G-K11 |
7G-K17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
Gauge | Features | Type | Details | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 243.87 |
CUT-RESISTANT PROTECTORS | 1 Piece(s) | 3 Day(s) | 110 | 10 | Thick Type Knit Supporter. | Short Type. | Thick Type Knit Supporter. Reduces risk of cutting wrists. Short Type. | 1 Pair | ||
฿ 284.52 |
CUT-RESISTANT PROTECTORS | 1 Piece(s) | 7 Day(s) | 170 | 7 | Thick Type Knit Supporter. The product assists in securing safety by protecting wrists that cannot be protected with gloves alone, at worksites while wearing short sleeved attires for summer season. | Long Type | Thick Type Knit Supporter. Reduces risk of cutting wrists. Long Type. | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?