1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bimetal Sabre Saw Blade【2 Pieces Per Package】 (Part Number)

Bimetal Sabre Saw Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 634.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With bimetal electrodeposition of soft material on the blade body and hard material on the blade tip, it resists breaking. Supports electric tools from various manufacturers (Bosch, Makita, Hitachi, Ryobi supported type)

Part Number
RB-2
RB-3
RB-5
RB-6
RB-7
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth Application Overall Length
(mm)
Product Code JAN Code work material Detailed applications Cutting Capacity: Mild Steel Cutting Capacity: Aluminum Cutting Capacity: Wood/Plywood Cutting Capacity: Stainless Steel

฿ 634.12

HAH SAW 1 Pack(s)

2 Pieces Per Package

31 Day(s) 9Woodworking1652223354954458261680-For woodworking (ALC)--Thickness 90 mm or less. ALC / Ceramic Siding / Wood With Nails-

฿ 634.12

HAH SAW 1 Pack(s)

2 Pieces Per Package

31 Day(s) 18Stainless Steel / PVC / Aluminum1652223364954458261697Mild SteelFor ironwork and PC (stainless steel available)Aperture 90 mm or LessAperture 90 mm or Less-Aperture 90 mm or Less, Aperture 90 mm or Less, Polyvinyl Chloride Pipe

฿ 685.52

HAH SAW 1 Pack(s)

2 Pieces Per Package

31 Day(s) 18Stainless Steel / PVC / Aluminum2002223384954458261710Mild SteelFor ironwork and PC (stainless steel available)Aperture 115 mm or LessAperture 115 mm or Less-Aperture 115 mm or Less, Aperture 115 mm or Less, Polyvinyl Chloride Pipe

฿ 815.53

HAH SAW 1 Pack(s)

2 Pieces Per Package

31 Day(s) 10Woodworking3002223394954458261727-For woodworking (For ALC)--Thickness 175 mm or less. ALC / Ceramic Siding / Wood With Nails-

฿ 815.53

HAH SAW 1 Pack(s)

2 Pieces Per Package

31 Day(s) 18Stainless Steel / PVC / Aluminum3002223404954458261734Mild SteelFor ironwork and PC (stainless steel available)Aperture 175 mm or LessAperture 175 mm or Less-Aperture 175 mm or Less, Aperture 175 mm or Less, Polyvinyl Chloride Pipe

Loading...

  1. 1

Basic Information

Blade tip material Bimetal Details Type Bimetal Sabre Saw Blade 2 pcs Material BIM Material
Features Since bimetal is electrodeposition of a soft material on the blade body and hard material on the blade tip, it resists breaking. Packaging Quantity 2