(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Scissors

General Purpose Scissors

You can add up to 6 items to the comparison list.

Loading...

Specifications of TMS-183

  • Product Type
    Other
  • Overall Length(mm)
    183
  • Blade Thickness
    4mm
  • Blade Length
    50mm
  • Cord
    820202
  • JAN Code
    4954458180868
  • Mass(g)
    135
  • Special Uses
    Easily cut everything from steel wire to tinplate. A round-base wire stripper feature is included using rust-proof stainless steel blades for precise cutting without slippage and favorable saw blade workability including spring
  • Material Blade
    Stainless Steel
  • Material Grip
    TPR
  • Intended Use
    For Cutting Tinplate, Bamboo Sticks, Aluminum Wire, Copper Wire, Cords, Paper, Cloth, Leather, etc.
  • Cutting Capacity: Tin Plate
    Up to 0.6 mm
  • Cutting Capacity: Bamboo Strip
    Up to 8 mm
  • Cutting Capacity: Aluminum Wire
    Up to 2 mm
  • Cutting Capacity: Copper Wire
    Up to 2 mm
Part Number
TMS-183
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 537.68

TAD HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    183
  • Blade Thickness
    4mm
  • Blade Length
    50mm
  • Cord
    820202
  • JAN Code
    4954458180868
  • Mass(g)
    135
  • Special Uses
    Easily cut everything from steel wire to tinplate. A round-base wire stripper feature is included using rust-proof stainless steel blades for precise cutting without slippage and favorable saw blade workability including spring
  • Material Blade
    Stainless Steel
  • Material Grip
    TPR
  • Intended Use
    For Cutting Tinplate, Bamboo Sticks, Aluminum Wire, Copper Wire, Cords, Paper, Cloth, Leather, etc.
  • Cutting Capacity: Tin Plate
    Up to 0.6 mm
  • Cutting Capacity: Bamboo Strip
    Up to 8 mm
  • Cutting Capacity: Aluminum Wire
    Up to 2 mm
  • Cutting Capacity: Copper Wire
    Up to 2 mm

Product Description

Easily cut everything from steel wire to tinplate. A rust-proof stainless steel blade is used with a wire stripping feature on the edge, which also includes a spring to hold the object securely for accurate cutting, and to provide good workability with saw blades

Specifications of TMS-183

  • Product Type
    Other
  • Overall Length(mm)
    183
  • Blade Thickness
    4mm
  • Blade Length
    50mm
  • Cord
    820202
  • JAN Code
    4954458180868
  • Mass(g)
    135
  • Special Uses
    Easily cut everything from steel wire to tinplate. A round-base wire stripper feature is included using rust-proof stainless steel blades for precise cutting without slippage and favorable saw blade workability including spring
  • Material Blade
    Stainless Steel
  • Material Grip
    TPR
  • Intended Use
    For Cutting Tinplate, Bamboo Sticks, Aluminum Wire, Copper Wire, Cords, Paper, Cloth, Leather, etc.
  • Cutting Capacity: Tin Plate
    Up to 0.6 mm
  • Cutting Capacity: Bamboo Strip
    Up to 8 mm
  • Cutting Capacity: Aluminum Wire
    Up to 2 mm
  • Cutting Capacity: Copper Wire
    Up to 2 mm
Part Number
TMS-183
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 537.68

TAD HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1