(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MS-1 |
MS-1-3PC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Overall Length (mm) |
Item Code | JAN Code | Body Weight (Approximate) (g) |
Size (Approximate) (mm) |
Quantity | Material | Materials Used | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 482.76 |
TAD HAND TOOL | 1 Piece(s) | 31 Day(s) | Body | 268 | 315316 | 4954458260706 | 105 | Length 268 x Width 81 x Height 20 | - | Blade / High Carbon Steel Frame / Aluminum Grip / PP | This incredible magic saw can cut any material, including wood, nails, aluminum, stainless steel, bolts, and plastic. Perfect for multipurpose use. | Can cut with astonishing sharpness. | ||
฿ 326.56 |
TAD HAND TOOL | 1 Piece(s) | 31 Day(s) | Blade Replacement | - | 315317 | 4954458260713 | - | - | 3 piece | Blade / High Carbon Steel | - | - |
Outstanding cutting feel. It can cut anything.
Part Number |
---|
MS-1 |
MS-1-3PC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Overall Length (mm) |
Item Code | JAN Code | Body Weight (Approximate) (g) |
Size (Approximate) (mm) |
Quantity | Material | Materials Used | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 482.76 |
TAD HAND TOOL | 1 Piece(s) | 31 Day(s) | Body | 268 | 315316 | 4954458260706 | 105 | Length 268 x Width 81 x Height 20 | - | Blade / High Carbon Steel Frame / Aluminum Grip / PP | This incredible magic saw can cut any material, including wood, nails, aluminum, stainless steel, bolts, and plastic. Perfect for multipurpose use. | Can cut with astonishing sharpness. | ||
฿ 326.56 |
TAD HAND TOOL | 1 Piece(s) | 31 Day(s) | Blade Replacement | - | 315317 | 4954458260713 | - | - | 3 piece | Blade / High Carbon Steel | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?