(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Sledgehammer

Round Sledgehammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1028403

  • Product Model
    Bi-head Hammer
  • Head Material
    Carbon Copper
  • Handle Material
    Fiberglass / Thermoplastic Rubber (TPR) / Other
  • Package Size(mm)
    H300×W88×D23
  • Weight(g)
    380
  • Intended Use
    Strikes nails around 40 mm
  • Material
    Main Body: S50C; Handle: Glass Fiber Hammer + ABS + TPR
Part Number
1028403
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 503.15

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

Strikes nails around 40 mm

Specifications of 1028403

  • Product Model
    Bi-head Hammer
  • Head Material
    Carbon Copper
  • Handle Material
    Fiberglass / Thermoplastic Rubber (TPR) / Other
  • Package Size(mm)
    H300×W88×D23
  • Weight(g)
    380
  • Intended Use
    Strikes nails around 40 mm
  • Material
    Main Body: S50C; Handle: Glass Fiber Hammer + ABS + TPR
Part Number
1028403
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 503.15

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1