(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Bent Nose Pliers, with Spring

Micro Bent Nose Pliers, with Spring

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1107042

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Total Length(mm)
    150
  • With/Without Spring
    Included
  • Other Cutting Capacities(mm φ)
    Soft Line: Approx. 1.6
  • Material
    Main Body: High Carbon Tool Steel SK7M; Grip: TPR (Double-Molded)
  • Heat Coating
    Main Body: Fully Hardened; Blade Part: Induction Hardened
  • Hardness
    Body: HRC45-50, Blade: HRC52-60
  • Body / Option
    Main Body
  • Intended Use
    For lancing or grasping in narrow, deep spaces.
Part Number
1107042
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 886.64

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Total Length(mm)
    150
  • With/Without Spring
    Included
  • Other Cutting Capacities(mm φ)
    Soft Line: Approx. 1.6
  • Material
    Main Body: High Carbon Tool Steel SK7M; Grip: TPR (Double-Molded)
  • Heat Coating
    Main Body: Fully Hardened; Blade Part: Induction Hardened
  • Hardness
    Body: HRC45-50, Blade: HRC52-60
  • Body / Option
    Main Body
  • Intended Use
    For lancing or grasping in narrow, deep spaces.

Product Description

[Features]
· It has a bent tip construction.
· Anti-slip groove finishing.
· Equipped with Spring

Specifications of 1107042

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Total Length(mm)
    150
  • With/Without Spring
    Included
  • Other Cutting Capacities(mm φ)
    Soft Line: Approx. 1.6
  • Material
    Main Body: High Carbon Tool Steel SK7M; Grip: TPR (Double-Molded)
  • Heat Coating
    Main Body: Fully Hardened; Blade Part: Induction Hardened
  • Hardness
    Body: HRC45-50, Blade: HRC52-60
  • Body / Option
    Main Body
  • Intended Use
    For lancing or grasping in narrow, deep spaces.
Part Number
1107042
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 886.64

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1