(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Nippers, Comes with Spring

Plastic Nippers, Comes with Spring

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1113832

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    150
  • With/Without Spring
    Included
  • Material
    Main Body: High Carbon Alloy Tool Steel KA70CR; Grip: TPR (Double-Molded)
  • Heat Coating
    Main Body: Fully Hardened; Blade Part: Induction Hardened
  • Hardness
    Body: HRC45-50, Blade: HRC54-62
  • Body / Option
    Main Body
Part Number
1113832
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 922.67

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    150
  • With/Without Spring
    Included
  • Material
    Main Body: High Carbon Alloy Tool Steel KA70CR; Grip: TPR (Double-Molded)
  • Heat Coating
    Main Body: Fully Hardened; Blade Part: Induction Hardened
  • Hardness
    Body: HRC45-50, Blade: HRC54-62
  • Body / Option
    Main Body

Product Description

For cutting gates and plastic models construction

[Features]
· Equipped with Spring

Specifications of 1113832

  • Product Category
    Nippers
  • Nippers Type
    Nippers
  • Total Length(mm)
    150
  • With/Without Spring
    Included
  • Material
    Main Body: High Carbon Alloy Tool Steel KA70CR; Grip: TPR (Double-Molded)
  • Heat Coating
    Main Body: Fully Hardened; Blade Part: Induction Hardened
  • Hardness
    Body: HRC45-50, Blade: HRC54-62
  • Body / Option
    Main Body
Part Number
1113832
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 922.67

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1