(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Serration Micro Radio Pliers

Serration Micro Radio Pliers

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1107032

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Total Length(mm)
    150
  • With/Without Spring
    Included
  • Other Cutting Capacities(mm φ)
    Soft Line: Approx. 1.6
  • Material
    Main Body: High Carbon Tool Steel SK7M; Grip: TPR (Double-Molded)
  • Heat Coating
    Main Body: Fully Hardened; Blade Part: Induction Hardened
  • Hardness
    Body: HRC45-50, Blade: HRC52-60
  • Body / Option
    Main Body
  • Intended Use
    Useful for grasping small objects from narrow, deep spaces.
  • Features
    With Spring
Part Number
1107032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 762.12

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Total Length(mm)
    150
  • With/Without Spring
    Included
  • Other Cutting Capacities(mm φ)
    Soft Line: Approx. 1.6
  • Material
    Main Body: High Carbon Tool Steel SK7M; Grip: TPR (Double-Molded)
  • Heat Coating
    Main Body: Fully Hardened; Blade Part: Induction Hardened
  • Hardness
    Body: HRC45-50, Blade: HRC52-60
  • Body / Option
    Main Body
  • Intended Use
    Useful for grasping small objects from narrow, deep spaces.
  • Features
    With Spring

Product Description

[Features]
· Anti-slip groove finishing.
· Equipped with Spring

Specifications of 1107032

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Total Length(mm)
    150
  • With/Without Spring
    Included
  • Other Cutting Capacities(mm φ)
    Soft Line: Approx. 1.6
  • Material
    Main Body: High Carbon Tool Steel SK7M; Grip: TPR (Double-Molded)
  • Heat Coating
    Main Body: Fully Hardened; Blade Part: Induction Hardened
  • Hardness
    Body: HRC45-50, Blade: HRC52-60
  • Body / Option
    Main Body
  • Intended Use
    Useful for grasping small objects from narrow, deep spaces.
  • Features
    With Spring
Part Number
1107032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 762.12

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1