(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JIS High Power Pliers (1100411)

JIS High Power Pliers (1100411)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
1100411
1100421
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Iron Wire Cutting Capacity
(φ/mm)
Copper Wire Cutting Capacity
(φ/mm)
Features

฿ 643.44

HAND TOOL 1 Piece(s) 31 Day(s) 150 1.6 3.2 Increased power due to the principle of leverage

฿ 690.86

HAND TOOL 1 Piece(s) 31 Day(s) 175 2 3.6 Increased power due to the principle of leverage.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • VA Wire (VVF) Cutting Capacity(φ/mm)
    1.6 x 3 core
  • Other Cutting Capacities(mm φ)
    Soft Iron Wire: 2.6
  • Material
    Main Body: Special High-Carbon Steel; Grip: TPR (Double-Molded)
  • Heat Coating
    Blade: Induction hardened
  • Hardness
    Blade part: HRC58–64
  • Body / Option
    Main Body
  • Intended Use
    Cutting, bending, grasping

Product Description

[Features]
· Cutting can be done using little force.
· Increased power due to the principle of leverage

Part Number
1100411
1100421
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Iron Wire Cutting Capacity
(φ/mm)
Copper Wire Cutting Capacity
(φ/mm)
Features

฿ 643.44

HAND TOOL 1 Piece(s) 31 Day(s) 150 1.6 3.2 Increased power due to the principle of leverage

฿ 690.86

HAND TOOL 1 Piece(s) 31 Day(s) 175 2 3.6 Increased power due to the principle of leverage.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1