- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TDS-81
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No. 0 / No. 1 / No. 2
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 3 ~ 6
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Body Size(mm)
- H150XW105XD35
-
- Material / Shaft
- CR-V
-
- Cord
- 823305
-
- JAN Code
- 4954458299126
-
- Weight(g)
- 285
-
- Material / Grip
- PVC
-
- Material / Case
- PVC
-
- Set Content
- Drill, rivet puller, screwdriver : +No.0/+No.1/+No.2-3 mm/-5 mm/-6 mm
-
- Features
- 8 screwdriver bargain set. Attached grip makes applying force easy.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 784.00
|
TAD HAND TOOL
|
1 Piece(s)
|
|
16 Day(s)
|
Basic Specifications
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No. 0 / No. 1 / No. 2
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 3 / 5 / 6
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Body Size(mm)
- H150XW105XD35
-
- Material / Shaft
- CR-V
-
- Cord
- 823305
-
- JAN Code
- 4954458299126
-
- Weight(g)
- 285
-
- Material / Grip
- PVC
-
- Material / Case
- PVC
-
- Set Content
- Drill, rivet puller, screwdriver : +No.0/+No.1/+No.2-3 mm/-5 mm/-6 mm
-
- Features
- 8 screwdriver bargain set. Attached grip makes applying force easy.
Product Description
8-piece budget screwdriver set. With an insert grip that makes it easy to exert force.
Specifications of TDS-81
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No. 0 / No. 1 / No. 2
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 3 ~ 6
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Body Size(mm)
- H150XW105XD35
-
- Material / Shaft
- CR-V
-
- Cord
- 823305
-
- JAN Code
- 4954458299126
-
- Weight(g)
- 285
-
- Material / Grip
- PVC
-
- Material / Case
- PVC
-
- Set Content
- Drill, rivet puller, screwdriver : +No.0/+No.1/+No.2-3 mm/-5 mm/-6 mm
-
- Features
- 8 screwdriver bargain set. Attached grip makes applying force easy.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 784.00
|
TAD HAND TOOL
|
1 Piece(s)
|
|
16 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?