(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

8WAY Universal Screwdriver

8WAY Universal Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of TSD-838S

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 0 / No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Shaft Length L (mm)
    35
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Body Size(mm)
    H95XW30XD30
  • Size
    +0/+1/+2/+3/-6/PZ1/PZ2/PZ3
  • Cord
    330212
  • JAN Code
    4954458300938
  • Weight(g)
    60
  • Material / Double Bit
    S2 (with Magnet)
  • Handle Material
    PP/TPR
  • Bit Length(mm)
    60
  • Features
    This product alone deals with 8 sizes of screw.
Part Number
TSD-838S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 353.26

TAD HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 0 / No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Shaft Length L (mm)
    35
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Body Size(mm)
    H95XW30XD30
  • Size
    +0/+1/+2/+3/-6/PZ1/PZ2/PZ3
  • Cord
    330212
  • JAN Code
    4954458300938
  • Weight(g)
    60
  • Material / Double Bit
    S2 (with Magnet)
  • Handle Material
    PP/TPR
  • Bit Length(mm)
    60
  • Features
    This product alone deals with 8 sizes of screw.

Product Description

One can be used for screws of 8 sizes.
An interchangeable screwdriver.
A magnet is attached to the tip.

Specifications of TSD-838S

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 0 / No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Shaft Length L (mm)
    35
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Body Size(mm)
    H95XW30XD30
  • Size
    +0/+1/+2/+3/-6/PZ1/PZ2/PZ3
  • Cord
    330212
  • JAN Code
    4954458300938
  • Weight(g)
    60
  • Material / Double Bit
    S2 (with Magnet)
  • Handle Material
    PP/TPR
  • Bit Length(mm)
    60
  • Features
    This product alone deals with 8 sizes of screw.
Part Number
TSD-838S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 353.26

TAD HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1