1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lifting Magnet

Lifting Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,698.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

No chance of power failure or distribution problems because a power supply is not required. Delivers high magnetic effect despite its small size and light weight. Provides a high level of safety thanks to its adhesion using a strong permanent magnet. Dual-use for both flat and round steel. Compatible with balance boards. Large steel plates or long steel bars can be hooked at 2 points by using balance boards.

Part Number
CPL-100
CPL-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLifting Ability (steel panel)
(kg)
Round Bar Hoisting Standard [Minimum Diameter (d1)]
(mm)
Round Bar Hoisting Standard [Maximum Diameter (d2)]
(mm)
Mass
(g)
Size (W)
(mm)
Size (W)
(mm)
Size (H)
(mm)
Size
(mm)
Hoisting Tool Dimensions (Diameter)
(mm)
Hoisting Tool Dimensions (E1)
(mm)
Hoisting Tool Dimensions (E2)
(mm)

฿ 29,698.47

HAND TOOL 1 Piece(s) 45 Day(s) 100φ40φ1502600856267148φ83040

฿ 54,971.36

HAND TOOL 1 Piece(s) 45 Day(s) 300φ60φ20096001549291176φ124657

Loading...

  1. 1
 

Basic Information

Lifting Magnet System Permanent Magnet Type Product Type Lifting Magnet (Round Steel Bar) Lifting Capacity 50% or less
Features There is no need to be worried about blackout or wiring troubles as it does not require a power source. Has a high magnetic effect even with the compact and lightweight design. High safety is achieved as it uses a strong permanent magnet for adsorption. For both flat and round steel. Balance board compatible. Large steel plates and long round steel can be hung from two points by using a balance board. Use Dual-use for both flat/round steel