(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Wheel Platform Truck, Carry Ace (Solid Wheel / Air Wheel) (CA-1)

2-Wheel Platform Truck, Carry Ace (Solid Wheel / Air Wheel) (CA-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CA-1
CA-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table Dimension
(mm)
Wheel Diameter
(mm)
JAN Code Quantity

฿ 4,996.53

HAND TRUCKS FOR CYLINDER 1 Piece(s) 3 Day(s) W 350 ×D 300 Solid 150 4580132438170 1 unit

฿ 8,192.68

HAND TRUCKS FOR CYLINDER 1 Piece(s) 3 Day(s) W 350 ×D 300 Pneumatic 2.50-4 (Air Wheels) 4580132438187 1 unit

Basic Specifications

  • Product Model
    Two Wheel Carts
  • Withstand Load(kg)
    150
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Handle Height(mm)
    1220
  • Mass(kg)
    13
  • Exterior
    Steel (Baked Coating)
  • Quantity
    1 unit

Product Description

Steel two-wheel hand truck with a unique frame structure for extremely strong.
There are 2 specifications, solid wheels and air wheels.

Part Number
CA-1
CA-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table Dimension
(mm)
Wheel Diameter
(mm)
JAN Code Quantity

฿ 4,996.53

HAND TRUCKS FOR CYLINDER 1 Piece(s) 3 Day(s) W 350 ×D 300 Solid 150 4580132438170 1 unit

฿ 8,192.68

HAND TRUCKS FOR CYLINDER 1 Piece(s) 3 Day(s) W 350 ×D 300 Pneumatic 2.50-4 (Air Wheels) 4580132438187 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1