(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Dandy Platform Truck Series Fixed Handle Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of UDA-LS

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Table Dimension(mm)
    W 600 ×D 900 ×H 218
  • Handle Height(mm)
    936
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132437234
  • Mass(kg)
    25
  • Exterior
    Universal Design Handle, Bright Chromate Finish, Circumference Rubber, Caster Bracket (Steel)
  • Quantity
    1 unit
Part Number
UDA-LS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 7,526.00

STEEL PLATFORM TRUCKS 1 Piece(s) 6 Day(s) 1 unit

Basic Specifications

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Table Dimension(mm)
    W 600 ×D 900 ×H 218
  • Handle Height(mm)
    936
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132437234
  • Mass(kg)
    25
  • Exterior
    Universal Design Handle, Bright Chromate Finish, Circumference Rubber, Caster Bracket (Steel)
  • Quantity
    1 unit

Product Description

Transport truck with a fixed handle, so the handle base is stronger than in a folding-handle cart.
[Features]
· Hanaoka Sharyo's proprietary frame structure delivers phenomenal strength.
· The trolley body design offers excellent strength and durability thanks to lateral stamping and lengthwise beams.
· Hanaoka Sharyo's proprietary handle has a universal design developed for good operability. Can be moved easily with minimal force.
· Name plate edges are also reinforced with rounded process, helping prevent vibration noise.
· Rubber is riveted around the deck rim for enhanced safety.
· Handle shape enables the cart to be pushed easily with one hand.
[Usage]
· Quiet platform truck that can be moved easily with minimal force.

Specifications of UDA-LS

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Table Dimension(mm)
    W 600 ×D 900 ×H 218
  • Handle Height(mm)
    936
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132437234
  • Mass(kg)
    25
  • Exterior
    Universal Design Handle, Bright Chromate Finish, Circumference Rubber, Caster Bracket (Steel)
  • Quantity
    1 unit
Part Number
UDA-LS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 7,526.00

STEEL PLATFORM TRUCKS 1 Piece(s) 6 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1