(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Dandy Platform Truck Series, 2-Step / 3-Step Table Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DA-T2

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Number of Tables
    2 Tiers
  • Table Dimension(mm)
    W 600 ×D 900 ×H 218
  • Handle Height(mm)
    863
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132431249
  • Mass(kg)
    38
  • Exterior
    Chrome Plated Finish, All-Around Rubber, Caster Bracket (Steel)
  • Quantity
    1 unit
Part Number
DA-T2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 23,150.00

฿ 18,520.00

STEEL PLATFORM TRUCKS 1 Piece(s) 62 Day(s) 1 unit

Basic Specifications

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Number of Tables
    2 Tiers
  • Table Dimension(mm)
    W 600 ×D 900 ×H 218
  • Handle Height(mm)
    863
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132431249
  • Mass(kg)
    38
  • Exterior
    Chrome Plated Finish, All-Around Rubber, Caster Bracket (Steel)
  • Quantity
    1 unit

Product Description

The body structure has excellent strength and durability with vertical beams and horizontal squeezing, making the handwheel less likely to wobble.
Adopted bright chromate plating that is rust-resistant and suitable for long-term use.

Specifications of DA-T2

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    300
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Number of Tables
    2 Tiers
  • Table Dimension(mm)
    W 600 ×D 900 ×H 218
  • Handle Height(mm)
    863
  • Wheel Diameter(mm)
    125
  • JAN Code
    4580132431249
  • Mass(kg)
    38
  • Exterior
    Chrome Plated Finish, All-Around Rubber, Caster Bracket (Steel)
  • Quantity
    1 unit
Part Number
DA-T2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 23,150.00

฿ 18,520.00

STEEL PLATFORM TRUCKS 1 Piece(s) 62 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1