(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Type Labeler Platform Truck, Dandy Labeler (Backache Helper Product)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 44,958.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
UDLV-150 SALE
UDLV-250 SALE
UDLV-500 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Load Weight (kg) Body Size
(mm)
Maximum Load Adjustment
(kg)
Wheel Diameter JAN Code Mass
(kg)
Quantity

฿ 44,958.00

฿ 41,959.30

TABLE LIFTS 1 Piece(s) 30 Day(s) 275 450 710 665 150 W461×D837×H882 50-150 100 4580132432185 34 1 unit

฿ 56,645.00

฿ 52,866.78

TABLE LIFTS 1 Piece(s) 30 Day(s) 335 500 800 740 250 W500×D931×H921 100-250 100 4580132438996 61 1 unit

฿ 71,402.00

฿ 62,476.75

TABLE LIFTS 1 Piece(s) 30 Day(s) 380 600 910 800 500 W604×D1079×H965 100-500 125 4580132432192 84 1 unit

Basic Specifications

  • Product Type
    Moving Lifter
  • Type Details
    Spring Type
  • Wheel Material
    Rubber
  • Wheel Movable
    Rear Swivel Wheels
  • Handbrake
    Caster Stopper
  • Quantity
    1 unit

Product Description

A lift truck that employs a spring.
[Features]
· A product that prevents lower back pain via use of a table top that rises using spring power, eliminating the need for workers to bend over.
· An integrated type with the functions of a leveler and a platform truck.
· Work can be performed without fatigue as the leveler enables work to be performed without the need for users to bend their backs significantly.
· Because the height of the table changes depending on load weight, it always maintains an optimal height, enabling it to be used for a diverse range of cargo loading.
· Adjust position changes are performed via handle operations and can be steplessly adjusted to match the load.
· Features a handle with a universal design that can be used easily by anyone.
[Usage]
· A leveler platform truck that uses a spring.

Part Number
UDLV-150 SALE
UDLV-250 SALE
UDLV-500 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Load Weight (kg) Body Size
(mm)
Maximum Load Adjustment
(kg)
Wheel Diameter JAN Code Mass
(kg)
Quantity

฿ 44,958.00

฿ 41,959.30

TABLE LIFTS 1 Piece(s) 30 Day(s) 275 450 710 665 150 W461×D837×H882 50-150 100 4580132432185 34 1 unit

฿ 56,645.00

฿ 52,866.78

TABLE LIFTS 1 Piece(s) 30 Day(s) 335 500 800 740 250 W500×D931×H921 100-250 100 4580132438996 61 1 unit

฿ 71,402.00

฿ 62,476.75

TABLE LIFTS 1 Piece(s) 30 Day(s) 380 600 910 800 500 W604×D1079×H965 100-500 125 4580132432192 84 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1